카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0236 - Clamping levers with protective cap internal thread, metal parts stainless steel
Blohm
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{blohm/klemm_spannhebel_exzenterhebel/klemmhebel/06451_1.prj},{NB=B0236.9208184},{GR=2},{T=12},{D=13.5},{D1=18.5},{D2=19},{H=32.0},{H1=6.5},{H2=17.5},{H3=42.5},{H4=45.5},{A=65},{A1=74.5},{B=9.5},{ZZ=20},{GEW=0.0831},{EAN=MIN},{HX=28.5},{TAB=1},{TAB1=1},{TAB2=1},{TYP1=1},{W4=2.070},{NDM=8},{NDM1=0.0000},{TYP3=1},{D3=14.000},{C1=0.400},{C2=0.500},{R=215.800},{R1=2.420},{R2=6.040},{R3=9.160},{R4=6.980},{R5=175.270},{R6=8.000},{R8=3.850},{A2=8.300},{TXT=2.060},{TXA=4.500},{A3=5.000},{A4=44.090},{A5=19.250},{A6=8.600},{C3=1.010},{W=7.100},{W1=17.480},{W2=20.000},{R9=39.500},{R10=8.000},{H5=28.560},{H6=17.200},{H7=13.500},{H8=12.500},{H9=2.500},{H10=4.900},{TYP=1.000},{XA=10.000},{XB=8.000},{XC=1.000},{BESTBLOHM=B0236.9208184},{FARBE=verkehrsrot RAL 3020}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUSF
Version
[mm]
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
T
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0236.92061
B0236.92061
black satin finish
seidenmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0842
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.92081
B0236.92081
black satin finish
seidenmatt
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.93081
B0236.93081
black satin finish
seidenmatt
3
M 8
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1340
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.93101
B0236.93101
black satin finish
seidenmatt
3
M 10
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1313
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.92062
B0236.92062
orange RAL 2004
seidenmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0810
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.92082
B0236.92082
orange RAL 2004
seidenmatt
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0822
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.93082
B0236.93082
orange RAL 2004
seidenmatt
3
M 8
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1354
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.93102
B0236.93102
orange RAL 2004
seidenmatt
3
M 10
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1336
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.9206181
B0236.9206181
jet black RAL 9005
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.9206182
B0236.9206182
orange RAL 2004
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.9206183
B0236.9206183
colza yellow RAL 1021
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.9206184
B0236.9206184
traffic grey RAL 3020
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.9206185
B0236.9206185
signal green RAL6032
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.9206186
B0236.9206186
traffic blue RAL 5017
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.9206187
B0236.9206187
light grey RAL 7035
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.9206188
B0236.9206188
window grey RAL 7040
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.9208181
B0236.9208181
jet black RAL 9005
strukturmatt
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.9208182
B0236.9208182
orange RAL 2004
strukturmatt
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.9208183
B0236.9208183
colza yellow RAL 1021
strukturmatt
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.9208184
B0236.9208184
traffic grey RAL 3020
strukturmatt
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.9208185
B0236.9208185
signal green RAL6032
strukturmatt
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.9208186
B0236.9208186
traffic blue RAL 5017
strukturmatt
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.9208187
B0236.9208187
light grey RAL 7035
strukturmatt
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.9208188
B0236.9208188
window grey RAL 7040
strukturmatt
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0831
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0236.9308181
B0236.9308181
jet black RAL 9005
strukturmatt
3
M 8
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1340
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청