카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0241 - Clamping levers flat internal thread, metal parts stainless steel
Blohm
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{blohm/klemm_spannhebel_exzenterhebel/klemmhebel/06449.prj},{NB=B0241.208181},{D=13.5},{D1=18.5},{D2=19.1},{H=28.5},{H1=6.5},{H2=17.8},{H3=29.2},{H4=32.2},{A=65},{A1=74.5},{B=10.1},{ZZ=20},{GEW=0.0790},{EAN=MIN},{NDM=8.0},{NDM1=0.0000},{TYP=1.000},{XA=14.0},{XB=25.1},{XC=3.0},{XD=0.5},{XE=86.3},{XF=2.3},{XG=71.3},{XH=500.0},{XI=470.8},{XJ=27.4},{XK=2.4},{XL=2.4},{XM=175.0},{XN=37.1},{XO=155.0},{XP=21.9},{XQ=2.5},{XR=17.5},{XS=6.0},{XT=9.2},{XU=0.5},{XV=0.0},{XW=11.8},{XX=7.0},{XY=2.4},{XZ=48.1},{XA1=26.3},{XB1=11.5},{XC1=3.0},{XD1=0.9},{XE1=62.0},{XF1=4.2},{XG1=24.1},{XH1=26.0},{XI1=6.0},{XJ1=6.1},{XK1=31.0},{XL1=8.0},{XM1=3.0},{XN1=2.05},{XO1=7.5},{XP1=19.8},{XQ1=8.0},{XR1=1.7},{XS1=8.4},{XT1=1.6},{XU1=3.0},{XV1=6.9},{XW1=0.5},{XX1=8.0},{XY1=21.0},{XZ1=0.3},{XA2=6.7},{XB2=4.7},{BESTBLOHM=B0241.208181}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
[mm]
T
Screw-depth
[mm]
D
Length
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
[mm]
H3
height
[mm]
H4
height
[mm]
A
distance
[mm]
A1
width
[mm]
B
width
[mm]
ZZ
No. of teeth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0241.2061
B0241.2061
jet black RAL 9005
satin finish
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0816
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0241.2081
B0241.2081
jet black RAL 9005
satin finish
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0793
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0241.3081
B0241.3081
jet black RAL 9005
satin finish
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1365
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0241.3101
B0241.3101
jet black RAL 9005
satin finish
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1332
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0241.2062
B0241.2062
orange RAL 2004
satin finish
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0821
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0241.2082
B0241.2082
orange RAL 2004
satin finish
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0792
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0241.3082
B0241.3082
orange RAL 2004
satin finish
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1272
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0241.3102
B0241.3102
orange RAL 2004
satin finish
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1337
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0241.206181
B0241.206181
jet black RAL 9005
textured matt
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0820
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0241.208181
B0241.208181
jet black RAL 9005
textured matt
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0790
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0241.308181
B0241.308181
jet black RAL 9005
textured matt
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1370
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0241.310181
B0241.310181
jet black RAL 9005
textured matt
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1330
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0241.206182
B0241.206182
orange RAL 2004
textured matt
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0820
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0241.208182
B0241.208182
orange RAL 2004
textured matt
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0790
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0241.308182
B0241.308182
orange RAL 2004
textured matt
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1370
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0241.310182
B0241.310182
orange RAL 2004
textured matt
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1330
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0241.206184
B0241.206184
traffic red RAL 3020
textured matt
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0820
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0241.208184
B0241.208184
traffic red RAL 3020
textured matt
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0790
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0241.308184
B0241.308184
traffic red RAL 3020
textured matt
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1370
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0241.310184
B0241.310184
traffic red RAL 3020
textured matt
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1330
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청