카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0263 - Cam levers adjustable steel, with external thread
Blohm
Clamping levers, tension levers, cam levers
Cam levers
Powered by
CAD모델 선택
{blohm/klemm_spannhebel_exzenterhebel/exzenterhebel/04233_3_asmtab.prj},{NB=B0263.1502206X50},{BESTBLOHM=B0263.1502206X50},{GR=1},{D=M 6},{D1=18.1},{D2=9},{B=21.5},{B1=15},{H=14.5},{H1=22.0},{A=70.4},{A1=79.2},{F=4},{HANDKRAFT=120},{S=1.2},{L=50},{GEW=0.0834},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{TYP=8.000},{ZGT=Stift zur Feinjustage des Spannhebels },{IMPERIAL=MM},{PPATH=04233_3_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
External thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
A
distance
[mm]
A1
total length
[mm]
F
Clamping force
[kN]
HANDKRAFT
hand force
[N]
S
stroke
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0263.1502205X20
B0263.1502205X20
1
M 5
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
20
0.0760
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0263.1502205X30
B0263.1502205X30
1
M 5
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
30
0.0774
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0263.1502205X40
B0263.1502205X40
1
M 5
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
40
0.0781
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0263.1502205X50
B0263.1502205X50
1
M 5
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
50
0.0796
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0263.1502206X20
B0263.1502206X20
1
M 6
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
20
0.0774
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0263.1502206X30
B0263.1502206X30
1
M 6
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
30
0.0796
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0263.1502206X40
B0263.1502206X40
1
M 6
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
40
0.0814
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0263.1502206X50
B0263.1502206X50
1
M 6
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
50
0.0834
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0263.2502208X25
B0263.2502208X25
2
M 8
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
25
0.2506
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0263.2502208X30
B0263.2502208X30
2
M 8
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
30
0.2430
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0263.2502208X40
B0263.2502208X40
2
M 8
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
40
0.2460
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0263.2502208X50
B0263.2502208X50
2
M 8
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
50
0.2490
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0263.2502210X25
B0263.2502210X25
2
M 10
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
25
0.2450
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0263.2502210X30
B0263.2502210X30
2
M 10
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
30
0.2500
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0263.2502210X40
B0263.2502210X40
2
M 10
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
40
0.2624
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0263.2502210X50
B0263.2502210X50
2
M 10
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
50
0.2668
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청