카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0264 - Cam levers internal and external thread, stainless steel
Blohm
Clamping levers, tension levers, cam levers
Cam levers
Powered by
CAD모델 선택
{blohm/klemm_spannhebel_exzenterhebel/exzenterhebel/04232_1_asmtab.prj},{NB=B0264.2512010X50},{GR=2},{D1=27.1},{D2=11},{B=33.3},{B1=24},{H=18.0},{H1=28.5},{A=96.0},{A1=108.0},{L=50},{F=8.0},{HANDKRAFT=350},{S=1.5},{GEW=0.2635},{EAN=MIN},{TYP2=1.000},{TAB2=1},{TAB1=1},{NDM=10.000},{NDM1=0.000},{TYP=1},{BESTBLOHM=B0264.2512010X50},{AUSF1=poliert},{MATERIAL=Edelstahl},{AUSF=Außengewinde},{D=M 10},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,,BLOHM},{TAB=1},{IMPERIAL=MM},{PPATH=04232_1_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF1
Version
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
A
Length ±1
[mm]
A1
Length
[mm]
L
Length
[mm]
F
Clamping force ca.
[kN]
HANDKRAFT
Hand force
[N]
S
stroke
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0264.9512003
B0264.9512003
poliert
Internal thread
9
M 3
12.0
6
14.4
11
9.0
13.0
36.2
41.7
0
1.0
90
1.0
0.0183
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0264.9512004
B0264.9512004
poliert
Internal thread
9
M 4
12.0
6
14.4
11
9.0
13.0
36.2
41.7
0
1.5
90
1.0
0.0201
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0264.0512004
B0264.0512004
poliert
Internal thread
0
M 4
15.4
8
18.0
13
11.2
17.0
52.3
59.1
0
2.5
100
1.0
0.0357
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0264.0512005
B0264.0512005
poliert
Internal thread
0
M 5
15.4
8
18.0
13
11.2
17.0
52.3
59.1
0
2.5
100
1.0
0.0334
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0264.1512005
B0264.1512005
poliert
Internal thread
1
M 5
18.1
9
21.5
15
14.5
22.0
70.4
79.2
0
4.0
120
1.2
0.0689
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0264.1512006
B0264.1512006
poliert
Internal thread
1
M 6
18.1
9
21.5
15
14.5
22.0
70.4
79.2
0
4.0
120
1.2
0.0674
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0264.2512008
B0264.2512008
poliert
Internal thread
2
M 8
27.1
11
33.3
24
18.0
28.5
96.0
108.0
0
8.0
350
1.5
0.2278
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0264.9512003X10
B0264.9512003X10
poliert
External thread
9
M 3
12.0
6
14.4
11
9.0
13.0
36.2
41.7
10
1.0
90
1.0
0.0212
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0264.9512003X15
B0264.9512003X15
poliert
External thread
9
M 3
12.0
6
14.4
11
9.0
13.0
36.2
41.7
15
1.0
90
1.0
0.0251
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0264.9512003X30
B0264.9512003X30
poliert
External thread
9
M 3
12.0
6
14.4
11
9.0
13.0
36.2
41.7
30
1.0
90
1.0
0.0222
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0264.9512004X10
B0264.9512004X10
poliert
External thread
9
M 4
12.0
6
14.4
11
9.0
13.0
36.2
41.7
10
1.5
90
1.0
0.0216
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0264.9512004X15
B0264.9512004X15
poliert
External thread
9
M 4
12.0
6
14.4
11
9.0
13.0
36.2
41.7
15
1.5
90
1.0
0.0251
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0264.9512004X30
B0264.9512004X30
poliert
External thread
9
M 4
12.0
6
14.4
11
9.0
13.0
36.2
41.7
30
1.5
90
1.0
0.0230
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0264.0512004X15
B0264.0512004X15
poliert
External thread
0
M 4
15.4
8
18.0
13
11.2
17.0
52.3
59.1
15
2.5
100
1.0
0.0383
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0264.0512004X20
B0264.0512004X20
poliert
External thread
0
M 4
15.4
8
18.0
13
11.2
17.0
52.3
59.1
20
2.5
100
1.0
0.0420
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0264.0512004X30
B0264.0512004X30
poliert
External thread
0
M 4
15.4
8
18.0
13
11.2
17.0
52.3
59.1
30
2.5
100
1.0
0.0392
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0264.0512005X20
B0264.0512005X20
poliert
External thread
0
M 5
15.4
8
18.0
13
11.2
17.0
52.3
59.1
20
2.5
100
1.0
0.0397
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0264.0512005X30
B0264.0512005X30
poliert
External thread
0
M 5
15.4
8
18.0
13
11.2
17.0
52.3
59.1
30
2.5
100
1.0
0.0420
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0264.0512005X40
B0264.0512005X40
poliert
External thread
0
M 5
15.4
8
18.0
13
11.2
17.0
52.3
59.1
40
2.5
100
1.0
0.0430
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0264.0512005X50
B0264.0512005X50
poliert
External thread
0
M 5
15.4
8
18.0
13
11.2
17.0
52.3
59.1
50
2.5
100
1.0
0.0432
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0264.1512005X20
B0264.1512005X20
poliert
External thread
1
M 5
18.1
9
21.5
15
14.5
22.0
70.4
79.2
20
4.0
120
1.2
0.0748
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0264.1512005X30
B0264.1512005X30
poliert
External thread
1
M 5
18.1
9
21.5
15
14.5
22.0
70.4
79.2
30
4.0
120
1.2
0.0758
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0264.1512005X40
B0264.1512005X40
poliert
External thread
1
M 5
18.1
9
21.5
15
14.5
22.0
70.4
79.2
40
4.0
120
1.2
0.0753
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0264.1512005X50
B0264.1512005X50
poliert
External thread
1
M 5
18.1
9
21.5
15
14.5
22.0
70.4
79.2
50
4.0
120
1.2
0.0788
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0264.1512006X20
B0264.1512006X20
poliert
External thread
1
M 6
18.1
9
21.5
15
14.5
22.0
70.4
79.2
20
4.0
120
1.2
0.0757
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청