카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0439 - Pin with hole for split pin suitable for clevis joints
Blohm
Joints
Powered by
CAD모델 선택
{blohm/gelenke/27621-03.prj},{NB=B0439.035765},{BESTBLOHM=B0439.035765},{MATERIAL=Stahl},{D1=35},{D3=44},{D4=8.0},{A=76.5},{K=6.0},{L=87},{Z1=5.0},{Z2=2.0},{GEW=0.6985},{BS=Infortext},{ROHS=Yes},{ZTN=73182900},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D1
diameter
ⁿ/ₐ
D3
diameter
ⁿ/ₐ
D4
diameter
ⁿ/ₐ
A
distance
[mm]
K
distance
[mm]
L
Length
[mm]
Z1
distance
[mm]
Z2
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0439.004100
B0439.004100
Steel
4
6
1.0
10.0
1.0
12
1.0
0.5
0.0013
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.005123
B0439.005123
Steel
5
8
1.2
12.3
1.5
15
1.0
0.5
0.0027
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.006153
B0439.006153
Steel
6
9
1.6
15.3
1.5
18
1.5
0.5
0.0044
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.008195
B0439.008195
Steel
8
12
2.0
19.5
2.0
23
2.0
1.0
0.0102
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.010245
B0439.010245
Steel
10
14
3.2
24.5
2.0
29
2.0
1.0
0.0189
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.012295
B0439.012295
Steel
12
17
4.0
29.5
3.0
35
2.5
1.5
0.0339
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.014325
B0439.014325
Steel
14
19
4.0
32.5
3.0
40
2.5
1.5
0.0517
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.016382
B0439.016382
Steel
16
21
4.0
38.2
3.0
45
2.5
1.5
0.0754
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.020470
B0439.020470
Steel
20
26
5.0
47.0
4.0
53
3.0
2.0
0.1407
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.025590
B0439.025590
Steel
25
32
6.3
59.0
5.0
67
4.0
2.0
0.2761
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.028632
B0439.028632
Steel
28
34
6.3
63.2
5.0
72
4.0
2.0
0.3669
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.030590
B0439.030590
Steel
30
36
6.3
59.0
5.0
67
4.0
2.0
0.3940
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.030682
B0439.030682
Steel
30
36
6.3
68.2
5.0
77
4.0
2.0
0.4490
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.035765
B0439.035765
Steel
35
44
8.0
76.5
6.0
87
5.0
2.0
0.6985
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.040900
B0439.040900
Steel
40
48
8.0
90.0
6.0
100
5.0
2.0
1.0344
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.042900
B0439.042900
Steel
42
48
8.0
90.0
7.0
100
5.0
2.0
1.1456
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.0501030
B0439.0501030
Steel
50
58
10.0
103.0
7.0
115
6.0
2.0
1.8498
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.104100
B0439.104100
Stainless steel
4
6
1.0
10.0
1.0
12
1.0
0.5
0.0013
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.105123
B0439.105123
Stainless steel
5
8
1.2
12.3
1.5
15
1.0
0.5
0.0027
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.106153
B0439.106153
Stainless steel
6
9
1.6
15.3
1.5
18
1.5
0.5
0.0044
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.108195
B0439.108195
Stainless steel
8
12
2.0
19.5
2.0
23
2.0
1.0
0.0102
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.110245
B0439.110245
Stainless steel
10
14
3.2
24.5
2.0
29
2.0
1.0
0.0190
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.112295
B0439.112295
Stainless steel
12
17
4.0
29.5
3.0
35
2.5
1.5
0.0340
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.114325
B0439.114325
Stainless steel
14
19
4.0
32.5
3.0
40
2.5
1.5
0.0521
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0439.116382
B0439.116382
Stainless steel
16
21
4.0
38.2
3.0
45
2.5
1.5
0.0760
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Bolts with pin hole (suitable for clevises)
MBO Oßwald
07.10.2021
PIN-M3-2-P - Mounting accessory
MINDMAN
02.03.2023
DIN 1434 B - Clevis pins with small head, without cotter pin hole, form A
Fabory
13.02.2023
BN 483 - Clevis pins with hole for fork heads (DIN 1434 B), Ø 6-14 SS Uq St...
Bossard Catalog
31.10.2023
B0441 - R-clips similar to DIN 11024
Blohm
03.06.2024
K1456 - Pin with hole for split pin suitable for clevis joints
KIPP
11.06.2024
Bolts with groove, without head, for retaining rings DIN 471 (suitable for ...
MBO Oßwald
08.10.2021
Simplex connecting links Bea ISO in stainless steel - Connecting link and o...
BEA Ingranaggi
06.07.2020
Retaining Pin - Retaining Pin
Febrotec
30.03.2022
TH700 - Dowel pins, DIN EN 28734 Form A (DIN 6325)
Märkische Stanz-Partner
31.08.2021
27621-03 - Pin with hole for split pin suitable for clevis joints
norelem
26.06.2024
BN 857 - Parallel pins hardened, ground (DIN 6325; ~ISO 8734), steel harden...
Bossard Catalog
31.10.2023
GN 2342 - Stainless Steel-Assembly pins, Type B, with plain washer, Identif...
Ganter
19.06.2024
PCMA_PIN - Pin for SDB & Y/I
PISCO Korea
25.02.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청