카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0438 - Bolt with groove for circlip suitable for clevis joints
Blohm
Joints
Powered by
CAD모델 선택
{blohm/gelenke/27621-02.prj},{NB=B0438.016325},{BESTBLOHM=B0438.016325},{MATERIAL=Stahl},{D1=16},{D2=15.2},{D3=21},{A=32.5},{K=3.0},{L=37.0},{M=1.10},{Z1=1.50},{Z2=1.5},{GEW=0.0650},{BS=Infortext},{ROHS=Yes},{ZTN=73182900},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D1
diameter
ⁿ/ₐ
D2
diameter
ⁿ/ₐ
D3
diameter
ⁿ/ₐ
A
distance
[mm]
K
height
[mm]
L
Length
[mm]
M
distance
[mm]
Z1
height
[mm]
Z2
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0438.004085
B0438.004085
Steel
4
3.8
6
8.5
1.0
10.0
0.50
0.50
0.5
0.0012
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0438.005105
B0438.005105
Steel
5
4.8
8
10.5
1.5
12.5
0.70
0.50
0.5
0.0025
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0438.006125
B0438.006125
Steel
6
5.7
9
12.5
1.5
15.5
0.80
0.75
0.5
0.0041
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0438.008165
B0438.008165
Steel
8
7.6
12
16.5
2.0
20.5
0.90
1.00
1.0
0.0095
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0438.010205
B0438.010205
Steel
10
9.6
14
20.5
2.0
24.0
1.10
1.00
1.0
0.0167
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0438.012245
B0438.012245
Steel
12
11.5
17
24.5
3.0
28.0
1.10
1.25
1.5
0.0293
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0438.014275
B0438.014275
Steel
14
13.4
19
27.5
3.0
32.0
1.10
1.25
1.5
0.0440
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0438.016325
B0438.016325
Steel
16
15.2
21
32.5
3.0
37.0
1.10
1.50
1.5
0.0650
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0438.020405
B0438.020405
Steel
20
19.0
26
40.5
4.0
46.0
1.30
1.50
2.0
0.1273
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0438.104085
B0438.104085
Stainless steel
4
3.8
6
8.5
1.0
10.0
0.50
0.50
0.5
0.0012
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0438.105105
B0438.105105
Stainless steel
5
4.8
8
10.5
1.5
12.5
0.70
0.50
0.5
0.0024
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0438.106125
B0438.106125
Stainless steel
6
5.7
9
12.0
1.5
15.5
0.80
0.75
0.5
0.0041
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0438.108165
B0438.108165
Stainless steel
8
7.6
12
16.5
2.0
20.5
0.90
1.00
1.0
0.0095
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0438.110205
B0438.110205
Stainless steel
10
9.6
14
20.5
2.0
24.0
1.10
1.00
1.0
0.0169
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0438.112245
B0438.112245
Stainless steel
12
11.5
17
24.5
3.0
28.0
1.10
1.25
1.5
0.0293
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0438.116325
B0438.116325
Stainless steel
16
15.2
21
32.5
3.0
37.0
1.10
1.50
1.5
0.0650
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0438.120405
B0438.120405
Stainless steel
20
19.0
26
40.0
4.0
46.0
1.30
1.50
2.0
0.1278
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청