카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0040 - Lateral spring plungers without thrust pin
Blohm
Spring plungers, locking bolts, ball locking bolts
Lateral spring plungers
Powered by
CAD모델 선택
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_seitendruckstuecke/03332.prj},{NB=B0040.31108},{BESTBLOHM=B0040.31108},{FORM=A},{AUSF=ohne Abdichtung},{D=16},{D1=M 6},{D2=16},{L=18},{L1=11.5},{S=3.2},{F=200},{GEW=0.0100},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{Z=0.000},{NDM=6.000},{ST=1.00},{XA=4.90},{ZGT=ohne Abdichtung},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
[mm]
D
diameter
[mm]
D1
diameter
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
S
stroke
[mm]
F
Force approx.
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0040.31054
B0040.31054
A
without seal
10
M 4
10
12
4.0
1.6
20
0.0019
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0040.31056
B0040.31056
A
without seal
10
M 4
10
12
4.0
1.6
50
0.0021
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0040.31058
B0040.31058
A
without seal
10
M 4
10
12
4.0
1.6
100
0.0022
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0040.31064
B0040.31064
A
without seal
10
M 4
10
12
7.5
2.0
40
0.0020
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0040.31066
B0040.31066
A
without seal
10
M 4
10
12
7.5
2.0
75
0.0022
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0040.31068
B0040.31068
A
without seal
10
M 4
10
12
7.5
2.0
100
0.0026
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0040.31104
B0040.31104
A
without seal
16
M 6
16
18
11.5
3.2
100
0.0086
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0040.31106
B0040.31106
A
without seal
16
M 6
16
18
11.5
3.2
150
0.0090
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0040.31108
B0040.31108
A
without seal
16
M 6
16
18
11.5
3.2
200
0.0100
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0040.32054
B0040.32054
B
with seal
10
M 4
10
12
4.0
1.6
20
0.0019
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0040.32056
B0040.32056
B
with seal
10
M 4
10
12
4.0
1.6
50
0.0021
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0040.32058
B0040.32058
B
with seal
10
M 4
10
12
4.0
1.6
100
0.0024
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0040.32064
B0040.32064
B
with seal
10
M 4
10
12
7.5
2.0
40
0.0020
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0040.32066
B0040.32066
B
with seal
10
M 4
10
12
7.5
2.0
75
0.0022
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0040.32068
B0040.32068
B
with seal
10
M 4
10
12
7.5
2.0
100
0.0025
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0040.32104
B0040.32104
B
with seal
16
M 6
16
18
11.5
3.2
100
0.0094
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0040.32106
B0040.32106
B
with seal
16
M 6
16
18
11.5
3.2
150
0.0089
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0040.32108
B0040.32108
B
with seal
16
M 6
16
18
11.5
3.2
200
0.0100
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청