카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0005 - Shoulder screws flathead for DIN 173 drill bushes
Blohm
Drill bushes
Powered by
CAD모델 선택
{blohm/bohrbuchsen/08927.prj},{NB=B0005.08X55},{BESTBLOHM=B0005.08X55},{D7=M 8},{D1=über 12,0 bis 30,0},{L8=11.5},{L9=5.5},{L10=22},{D8=12.0},{D9=20},{N=2.5},{T5=3.0},{FORM=kurz},{GEW=0.0190},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{FILTER=NORELEM,BLOHM},{NDM=8.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
D7
diameter
[mm]
D1
for removable drill bushes (D1)
[mm]
L8
Length
[mm]
L9
Length
[mm]
L10
Length
[mm]
D8
diameter
[mm]
D9
diameter
[mm]
N
width
[mm]
T5
height
[mm]
FORM
Form
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0005.05X03
B0005.05X03
M 5
to 6,0
9.0
3.0
15
7.5
13
1.6
2.0
briefly
0.0047
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0005.06X04
B0005.06X04
M 6
over 6,0 to 12,0
10.0
4.0
18
9.5
16
2.0
2.5
briefly
0.0090
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0005.08X55
B0005.08X55
M 8
over 12,0 to 30,0
11.5
5.5
22
12.0
20
2.5
3.0
briefly
0.0190
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0005.05X06
B0005.05X06
M 5
to 6,0
9.0
6.0
18
7.5
13
1.6
2.0
long
0.0055
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0005.06X08
B0005.06X08
M 6
over 6,0 to 12,0
10.0
8.0
22
9.5
16
2.0
2.5
long
0.0113
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0005.08X105
B0005.08X105
M 8
over 12,0 to 30,0
11.5
10.5
27
12.0
20
2.5
3.0
long
0.0236
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청