카탈로그: BENE INOX - Stainless steel valves, pipes and fittings
생성됨: 21.01.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62254 - Concentric reducer - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
02 - Accessoires de tuyauterie DIN
Powered by
CAD모델 선택
{bene_inox_raccords/02_agroalimentaire/62_norme_din/02_accessoires_de_tuyauterie_din/62254.prj},{NB=bene_inox_662254-7053},{REF=662254-7053},{MAT=Inox 316L},{DIN=Série 2},{DN=65-50},{D1=70},{D2=53},{E=2.0},{L=29},{POIDS=0.09},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DIN
[mm]
DN
[mm]
D1
[mm]
D2
[mm]
E
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 662254-1913
662254-1913
Inox 316L
Série 2
15-10
19
13
1.5
11
0.01
Béné Inox 662254-2319
662254-2319
Inox 316L
Série 2
20-15
23
19
1.5
7
0.01
Béné Inox 662254-2313
662254-2313
Inox 316L
Série 2
20-10
23
13
1.5
18
0.01
Béné Inox 662254-2923
662254-2923
Inox 316L
Série 2
25-20
29
23
1.5
11
0.01
Béné Inox 662254-2919
662254-2919
Inox 316L
Série 2
25-15
29
19
1.5
18
0.02
Béné Inox 662254-3529
662254-3529
Inox 316L
Série 2
32-25
35
29
1.5
11
0.01
Béné Inox 662254-3523
662254-3523
Inox 316L
Série 2
32-20
35
23
1.5
22
0.03
Béné Inox 662254-3519
662254-3519
Inox 316L
Série 2
32-15
35
19
1.5
29
0.04
Béné Inox 662254-4135
662254-4135
Inox 316L
Série 2
40-32
41
35
1.5
11
0.02
Béné Inox 662254-4129
662254-4129
Inox 316L
Série 2
40-25
41
29
1.5
22
0.03
Béné Inox 662254-4123
662254-4123
Inox 316L
Série 2
40-20
41
23
1.5
33
0.04
Béné Inox 662254-5341
662254-5341
Inox 316L
Série 2
50-40
53
41
1.5
22
0.04
Béné Inox 662254-5335
662254-5335
Inox 316L
Série 2
50-32
53
35
1.5
33
0.06
Béné Inox 662254-5329
662254-5329
Inox 316L
Série 2
50-25
53
29
1.5
44
0.07
Béné Inox 662254-5323
662254-5323
Inox 316L
Série 2
50-20
53
23
1.5
55
0.08
Béné Inox 662254-5319
662254-5319
Inox 316L
Série 2
50-15
53
19
1.5
66
0.09
Béné Inox 662254-7053
662254-7053
Inox 316L
Série 2
65-50
70
53
2.0
29
0.09
Béné Inox 662254-7041
662254-7041
Inox 316L
Série 2
65-40
70
41
2.0
51
0.14
Béné Inox 662254-7035
662254-7035
Inox 316L
Série 2
65-32
70
35
2.0
62
0.16
Béné Inox 662254-7029
662254-7029
Inox 316L
Série 2
65-25
70
29
2.0
73
0.18
Béné Inox 662254-8570
662254-8570
Inox 316L
Série 2
80-65
85
70
2.0
27
0.11
Béné Inox 662254-8553
662254-8553
Inox 316L
Série 2
80-50
85
53
2.0
56
0.19
Béné Inox 662254-8541
662254-8541
Inox 316L
Série 2
80-40
85
41
2.0
78
0.24
Béné Inox 662254-8535
662254-8535
Inox 316L
Série 2
80-32
85
35
2.0
89
0.27
Béné Inox 662254-10485
662254-10485
Inox 316L
Série 2
100-80
104
85
2.0
34
0.16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Model 5618 - ISO concentric reducer, thickness 2 mm - Stainless steel 1.430...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 62224 - Satin polished concentric reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
09.02.2021
Model 61227 - Concentric reducer with short straight ends- Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 5563 - Half connector with corrugated sleeve and UTS®-type flange, w...
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
Model 62211 - 90° satin polished bend - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Modèle 61224 - Concentric reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
14.12.2020
Model 5636 - ISO concentric reducer, thickness 3 mm - Stainless steel 1.430...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5715 - Lapped flange - Type 02A - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 62259 - Eccentric reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Modèle 62241 - 90° bend - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Model 5621 - Metric concentric reducer - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
16.02.2023
Model 62111 - Welding union - NBR gaskets - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5926 - ANSI Sch 10S concentric reducer welded - Stainless steel 304L ...
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 62219 - Satin polished equal tee - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청