카탈로그: Azolgas
생성됨: 17.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Azolgas
CWC 1000 V2 - GAS SPRINGS - Compact Height
Azolgas
GAS SPRINGS
COMPACT HEIGHT
CWC
Powered by
CAD모델 선택
{azolgas/001_gas_springs/006_compact_height/03_cwc/02_cwc_1000_v2_asmtab.prj},{NB=CWC1000 32 V2(0,-,-,-,-)},{AZOLHELP=CWC 1000 032 V2},{MSPN=},{SUPPLIER=AZOLGAS},{HUBMAX=32},{FL=-},{CONSYS=-},{CON=-},{TB=-},{CR=1.6097},{IF=920},{IIF=920},{HUB=0},{B=50},{Q=3},{L=80},{AK=28},{VM=1.6},{CNSMASSEXACT=0.83},{V=0.052},{FD=150},{BAG=G1/8\"},{ABA=18 CG 1-Q},{PB=COMPACT HEIGHT},{SERIEN=CWC},{INFO=PDF Datenblatt},{PPATH=assemblies/02_cwc_1000_v2_asmtpl.prj},{VTEMP=0.05202}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
AZOLGASARTNO
Azolgas Article No
ⁿ/ₐ
NITROCYLARTNO
Nitrocyl Article No
ⁿ/ₐ
AZOLHELP
ⁿ/ₐ
MSPN
PDF Info
ⁿ/ₐ
HUBMAX
Max. Stroke
[mm]
CR
Compression Rate
ⁿ/ₐ
IF
Initial Force (150 bar)
[daN]
IIF
Initial Intermediate Forces (150 bar)
[daN]
FF
Final Force (150 bar)
[daN]
FDS
Force @ dynamic stroke @ 20ºC
[daN]
S
Rod length
[mm]
B
Body diameter
[mm]
L1
Total length
[mm]
Q
Safety Stroke
[mm]
L
Cylinder length
[mm]
AK
Ø Rod
[mm]
VM
VMAX
[m/s]
CNSMASSEXACT
Weight
[kg]
V
Vol
[l]
FD
Max. pressure
[bar]
BAG
Filling thread
ⁿ/ₐ
ABA
Adapter filling connection
ⁿ/ₐ
PB
Product name
ⁿ/ₐ
SERIEN
Series
ⁿ/ₐ
CWC 1000 010 V2,-,-,-,-,1...
CWC 1000 010 V2,-,-,-,-,1...
NC.028.00.01000.010.2
CWC 1000 010 V2
10
1.4879
920
920
1369
920
10
50
68
3
58
28
1.6
0.73
0.019
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
CWC
CWC 1000 013 V2,-,-,-,-,1...
CWC 1000 013 V2,-,-,-,-,1...
NC.028.00.01000.013.2
CWC 1000 013 V2
13
1.5229
920
920
1401
920
13
50
74
3
61
28
1.6
0.63
0.023
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
CWC
CWC 1000 016 V2,-,-,-,-,1...
CWC 1000 016 V2,-,-,-,-,1...
NC.028.00.01000.016.2
CWC 1000 016 V2
16
1.5475
920
920
1424
920
16
50
80
3
64
28
1.6
0.66
0.028
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
CWC
CWC 1000 019 V2,-,-,-,-,1...
CWC 1000 019 V2,-,-,-,-,1...
NC.028.00.01000.019.2
CWC 1000 019 V2
19
1.5657
920
920
1440
920
19
50
86
3
67
28
1.6
0.68
0.032
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
CWC
CWC 1000 025 V2,-,-,-,-,1...
CWC 1000 025 V2,-,-,-,-,1...
NC.028.00.01000.025.2
CWC 1000 025 V2
25
1.5909
920
920
1464
920
25
50
98
3
73
28
1.6
0.75
0.041
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
CWC
CWC 1000 032 V2,-,-,-,-,1...
CWC 1000 032 V2,-,-,-,-,1...
NC.028.00.01000.032.2
CWC 1000 032 V2
32
1.6097
920
920
1481
920
32
50
112
3
80
28
1.6
0.83
0.052
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
CWC
CWC 1000 038 V2,-,-,-,-,1...
CWC 1000 038 V2,-,-,-,-,1...
NC.028.00.01000.038.2
CWC 1000 038 V2
38
1.6208
920
920
1491
920
38
50
124
3
86
28
1.6
0.87
0.061
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
CWC
CWC 1000 050 V2,-,-,-,-,1...
CWC 1000 050 V2,-,-,-,-,1...
NC.028.00.01000.050.2
CWC 1000 050 V2
50
1.6356
920
920
1505
920
50
50
148
3
98
28
1.6
0.99
0.079
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
CWC
CWC 1000 063 V2,-,-,-,-,1...
CWC 1000 063 V2,-,-,-,-,1...
NC.028.00.01000.063.2
CWC 1000 063 V2
63
1.6457
920
920
1514
920
63
50
174
3
111
28
1.6
1.13
0.099
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
CWC
CWC 1000 075 V2,-,-,-,-,1...
CWC 1000 075 V2,-,-,-,-,1...
NC.028.00.01000.075.2
CWC 1000 075 V2
75
1.6521
920
920
1520
920
75
50
198
3
123
28
1.6
1.24
0.117
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
CWC
CWC 1000 080 V2,-,-,-,-,1...
CWC 1000 080 V2,-,-,-,-,1...
NC.028.00.01000.080.2
CWC 1000 080 V2
80
1.6542
920
920
1522
920
80
50
208
3
128
28
1.6
1.31
0.125
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
CWC
CWC 1000 100 V2,-,-,-,-,1...
CWC 1000 100 V2,-,-,-,-,1...
NC.028.00.01000.100.2
CWC 1000 100 V2
100
1.6607
920
920
1528
920
100
50
248
3
148
28
1.6
1.49
0.155
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
CWC
CWC 1000 125 V2,-,-,-,-,1...
CWC 1000 125 V2,-,-,-,-,1...
NC.028.00.01000.125.2
CWC 1000 125 V2
125
1.6659
920
920
1533
920
125
50
298
3
173
28
1.6
1.77
0.193
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
CWC
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CWC 1500 - GAS SPRINGS - Compact Height
Azolgas
29.09.2020
CWC 2400 V2 - GAS SPRINGS - Compact Height
Azolgas
04.12.2020
CW 1000 V2 - GAS SPRINGS - Compact Height
Azolgas
29.09.2020
D-050 - Flange
Azolgas
23.11.2020
G1/8" MINIMESS - ACCESSORIES
Azolgas
29.09.2020
7/16” UNF - ACCESSORIES
Azolgas
29.09.2020
CM 1000 V1 - GAS SPRINGS - Heavy Duty
Azolgas
23.11.2020
CONTROL PANELS - ACCESSORIES
Azolgas
29.09.2020
CW 2400 V1 - GAS SPRINGS - Compact Height
Azolgas
04.12.2020
CW 6600 - GAS SPRINGS - Compact Height
Azolgas
29.09.2020
AG 1500 - GAS SPRINGS - ISO
Azolgas
23.11.2020
FD 1500 V2 - GAS SPRINGS - Low Profile
Azolgas
29.09.2020
CP 8000 V1 - GAS SPRINGS - Heavy Load
Azolgas
29.09.2020
CPH 2800 V1 - GAS SPRINGS - Heavy Load
Azolgas
29.09.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청