카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6370ZNSSN - Engagement screw
AMF - ANDREAS MAIER Fellbach
Zero Point Clamping Systems (ZPS)
Pull-studs and engagement screws
Powered by
CAD모델 선택
{amf/zps/309_sn_schr/amf6370znssn.prj},{NB=AMF340034},{BESTNR=340034},{GR=10},{PDF=PDF},{HK=10},{D2=11.0},{L=34},{L1=6},{L2=16.1},{L3=11.9},{M=M 8},{SW=6},{GEW=24},{CTN=73181595},{EAN=4020772340032},{D1=20.000},{NDM=8.000},{TSW=5.000},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HK
Holding force
[kN]
D2
Diameter
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M
Thread
[mm]
SW
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
340034
340034
10
10
11.0
34
6
16.1
11.9
M 8
6
24
73181595
4020772340032
yes
no
14.06.2023
yes
305938
305938
20
20
13.5
50
9
23.1
17.9
M10
10
55
73181595
4020772305932
yes
no
14.06.2023
yes
426908
426908
40
30
17.0
59
10
29.1
19.9
M12
12
100
73181595
4020772426903
yes
no
14.06.2023
yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청