카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6370ZN-x0 - Pull-stud Size 10/20 with colour coding for M8/M12 engagement screw
AMF - ANDREAS MAIER Fellbach
Zero Point Clamping Systems (ZPS)
Pull-studs and engagement screws
Powered by
CAD모델 선택
{amf/zps/309_sn_schr/amf6370zn-x0.prj},{NB=AMF430306},{BESTNR=430306},{BEZ=Schwert-Spannbolzen SCHWARZ},{GR=10},{IPC_SIZE=10},{PDF=PDF},{DN=22.0},{D1=15},{D2=8},{H=19},{H1=16},{T=3},{GEW=30},{CTN=84662020},{EAN=4020772430306},{AB1=2.300},{AB2=6.000},{AB3=5.500},{AB4=3.000},{D22=16.600},{DNU=21.000},{D3=17.300},{H3=14.400},{T3=4.200},{VERS=2},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
BEZ
Version
ⁿ/ₐ
GR
Size
ⁿ/ₐ
DN
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
H
[mm]
H1
[mm]
T
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
430280
430280
zero point pull-stud GOLD
10
22.0
15
8
19
16
3
30
84662020
4020772430283
yes
no
14.06.2023
yes
430306
430306
timing pull-stud BLACK
10
22.0
15
8
19
16
3
30
84662020
4020772430306
yes
no
14.06.2023
yes
430322
430322
zero point pull-stud GOLD
20
32.0
25
12
28
23
5
110
84662020
4020772430320
yes
no
14.06.2023
yes
430348
430348
timing pull-stud BLACK
20
32.0
25
12
28
23
5
110
84662020
4020772430344
yes
no
14.06.2023
yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청