카탈로그: Afag
생성됨: 01.06.2023
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
BB-N - Bowls with groove helix
Afag
Feeding
Components
Bowl feeder drive units
Bowl feeder
BB Conical bowls
Powered by
CAD모델 선택
{afag/zufuhren/komponenten/wendelfoerderer/foerdertoepfe/bb/bb_n.prj},{NB=50409493 Topf mit Nutwendel BB25-N},{BNR=50409493},{TYP=BB25-N},{FORM=2},{RL=Links},{S=20},{A=12},{B=12},{H=15},{C=5.0},{E=12},{F=15.0},{L=12.5},{TH=84.0},{TD=260},{VERS=4},{CTNH=84313900},{CTNA=84799070},{GEW=1.800}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNR
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
RL
Right / Left
ⁿ/ₐ
S
Dimension S
[mm]
A
Dimension A
[mm]
B
Dimension B
[mm]
H
Dimension H
[mm]
C
Dimension C
[mm]
E
Dimension E
[mm]
F
Dimension F
[mm]
L
Dimension L
[mm]
TH
Dimension TH
[mm]
TD
Dimension TD
[mm]
CTNH
CTN Huttwil
ⁿ/ₐ
CTNA
CTN Amberg
ⁿ/ₐ
GEW
Weight
[kg]
50279255 Bowls with groov...
50279255
BB10-N
Right
8
4
4
5
2.5
4
6.5
5.0
37.0
105
84313900
84799070
0.147
50279256 Bowls with groov...
50279256
BB10-N
Left
8
4
4
5
2.5
4
6.5
5.0
37.0
105
84313900
84799070
0.147
50409481 Bowls with groov...
50409481
BB10-N
Right
8
4
4
5
2.5
4
6.5
5.0
37.0
105
84313900
84799070
0.147
50409482 Bowls with groov...
50409482
BB10-N
Left
8
4
4
5
2.5
4
6.5
5.0
37.0
105
84313900
84799070
0.147
50279257 Bowls with groov...
50279257
BB15-N
Right
10
5
5
8
3.5
5
8.0
7.5
52.0
155
84313900
84799070
0.393
50279258 Bowls with groov...
50279258
BB15-N
Left
10
5
5
8
3.5
5
8.0
7.5
52.0
155
84313900
84799070
0.393
50409483 Bowls with groov...
50409483
BB15-N
Right
10
5
5
8
3.5
5
8.0
7.5
52.0
155
84313900
84799070
0.400
50409484 Bowls with groov...
50409484
BB15-N
Left
10
5
5
8
3.5
5
8.0
7.5
52.0
155
84313900
84799070
0.400
50279259 Bowls with groov...
50279259
BB20-N
Right
18
8
8
12
5.0
8
11.0
10.0
65.0
210
84313900
84799070
0.983
50279260 Bowls with groov...
50279260
BB20-N
Left
18
8
8
12
5.0
8
11.0
10.0
65.0
210
84313900
84799070
0.982
50409485 Bowls with groov...
50409485
BB20-N
Right
18
8
8
12
5.0
8
11.0
10.0
65.0
210
84313900
84799070
1.000
50409487 Bowls with groov...
50409487
BB20-N
Left
18
8
8
12
5.0
8
11.0
10.0
65.0
210
84313900
84799070
1.000
50279261 Bowls with groov...
50279261
BB25-N
Right
20
12
12
15
5.0
12
15.0
12.5
84.0
260
84313900
84799070
1.813
50279262 Bowls with groov...
50279262
BB25-N
Left
20
12
12
15
5.0
12
15.0
12.5
84.0
260
84313900
84799070
1.809
50409489 Bowls with groov...
50409489
BB25-N
Right
20
12
12
15
5.0
12
15.0
12.5
84.0
260
84313900
84799070
1.800
50409493 Bowls with groov...
50409493
BB25-N
Left
20
12
12
15
5.0
12
15.0
12.5
84.0
260
84313900
84799070
1.800
50279263 Bowls with groov...
50279263
BB30-N
Right
25
15
12
18
7.0
15
17.0
15.0
98.0
310
84313900
84799070
3.029
50279264 Bowls with groov...
50279264
BB30-N
Left
25
15
12
18
7.0
15
17.0
15.0
98.0
310
84313900
84799070
3.026
50409496 Bowls with groov...
50409496
BB30-N
Right
25
15
12
18
7.0
15
17.0
15.0
98.0
310
84313900
84799070
3.000
50409499 Bowls with groov...
50409499
BB30-N
Left
25
15
12
18
7.0
15
17.0
15.0
98.0
310
84313900
84799070
3.000
50279265 Bowls with groov...
50279265
BB35-N
Right
30
17
17
20
8.5
17
20.0
17.5
127.0
365
84313900
84799070
4.688
50279266 Bowls with groov...
50279266
BB35-N
Left
30
17
17
20
8.5
17
20.0
17.5
127.0
365
84313900
84799070
4.688
50409500 Bowls with groov...
50409500
BB35-N
Right
30
17
17
20
8.5
17
20.0
17.5
127.0
365
84313900
84799070
4.700
50409501 Bowls with groov...
50409501
BB35-N
Left
30
17
17
20
8.5
17
20.0
17.5
127.0
365
84313900
84799070
4.700
50279267 Bowls with groov...
50279267
BB40-N
Right
35
19
19
24
10.0
19
22.0
20.0
157.0
415
84313900
84799070
7.128
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청