您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
Imperial -IP Pillow Block 1-1/8 thru 2-1/4 2-Bolt Inch Bore (Contact Seal) - Imperial 2 Bolt Piliow Block Bearings
Baldor Reliance
Dodge
Bearings
Imperial Spherical Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/imperial/p2b_ip_hci_asmtab.prj},{NB=069427},{SS=4},{SS1=4.000000},{PN=069427},{DESCRIPTION=P2B-IP-400R},{EF=Non-Expansion Type},{EF1=1},{ST=Contact Seal},{ST1=1},{A=4.82},{A1=4.8200000},{B=15-1/4},{B1=15.2500000},{C=3-29/32},{C1=3.9062500},{DMIN=10-5/8},{DMIN1=10.6250000},{DMAX=12-7/8},{DMAX1=12.8750000},{F=1},{F1=1.0000000},{G=2-1/4},{G1=2.250000},{H=2-7/16},{H1=2.4375000},{J=8-3/8},{J1=8.375000},{L=6.15},{L1=6.1500000},{M=4-1/4},{M1=4.250000},{R=1-41/64},{R1=1.640625},{S=3.17},{S1=3.062500},{X=5/16},{X1=0.312500},{Y=0.025},{Z=4-1/2},{Z1=4.500000},{BORE=7.0866},{PPATH=p2b_ip_hci_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
069400
1-1/8
069400
P2B-IP-102R
Non-Expansion Type
Contact Seal
2-5/8
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-23/32
1-7/8
7/8
1-3/4
3/16
0.020
1-51/64
069401
1-3/16
069401
P2B-IP-103R
Non-Expansion Type
Contact Seal
2-5/8
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-23/32
1-7/8
7/8
1-3/4
3/16
0.020
1-51/64
069402
1-1/4
069402
P2B-IP-104R
Non-Expansion Type
Contact Seal
2-5/8
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-23/32
1-7/8
7/8
1-3/4
3/16
0.020
1-51/64
069403
1-3/8
069403
P2B-IP-106R
Non-Expansion Type
Contact Seal
2-5/8
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-23/32
1-7/8
7/8
1-3/4
3/16
0.020
1-51/64
069404
1-7/16
069404
P2B-IP-107R
Non-Expansion Type
Contact Seal
2-5/8
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-23/32
1-7/8
7/8
1-3/4
3/16
0.020
1-51/64
069405
1-1/2
069405
P2B-IP-108R
Non-Expansion Type
Contact Seal
2-5/8
6-7/8
1-61/64
4-13/16
5-13/64
1/2
13/16
1-1/8
3-7/8
2-23/32
1-7/8
7/8
1-3/4
3/16
0.020
1-51/64
069406
1-5/8
069406
P2B-IP-110R
Non-Expansion Type
Contact Seal
2-13/16
7-3/8
2-1/16
5-5/16
5-45/64
1/2
13/16
1-1/4
4-17/64
3
2-1/8
13/16
2
1/4
0.020
2-5/64
069407
1-11/16
069407
P2B-IP-111R
Non-Expansion Type
Contact Seal
2-13/16
7-3/8
2-1/16
5-5/16
5-45/64
1/2
13/16
1-1/4
4-17/64
3
2-1/8
13/16
2
1/4
0.020
2-5/64
069408
1-3/4
069408
P2B-IP-112R
Non-Expansion Type
Contact Seal
2-13/16
7-3/8
2-1/16
5-5/16
5-45/64
1/2
13/16
1-1/4
4-17/64
3
2-1/8
13/16
2
1/4
0.020
2-5/64
069409
1-7/8
069409
P2B-IP-114R
Non-Expansion Type
Contact Seal
2-55/64
8-3/8
2-1/2
6-1/16
6-7/16
5/8
61/64
1-5/16
4-9/16
3-9/32
2-1/4
55/64
2
1/4
0.020
2-19/64
069410
1-15/16
069410
P2B-IP-115R
Non-Expansion Type
Contact Seal
2-55/64
8-3/8
2-1/2
6-1/16
6-7/16
5/8
61/64
1-5/16
4-9/16
3-9/32
2-1/4
55/64
2
1/4
0.020
2-19/64
069411
2
069411
P2B-IP-200R
Non-Expansion Type
Contact Seal
2-55/64
8-3/8
2-1/2
6-1/16
6-7/16
5/8
61/64
1-5/16
4-9/16
3-9/32
2-1/4
55/64
2
1/4
0.020
2-19/64
069412
2-3/16
069412
P2B-IP-203R
Non-Expansion Type
Contact Seal
3-1/32
8-7/8
2-5/8
6-9/16
6-15/16
5/8
61/64
1-1/2
5
3-1/2
2-1/2
29/32
2-1/8
1/4
0.025
2-19/32
069413
2-1/4
069413
P2B-IP-204R
Non-Expansion Type
Contact Seal
3-1/32
8-7/8
2-5/8
6-9/16
6-15/16
5/8
61/64
1-1/2
5
3-1/2
2-1/2
29/32
2-1/8
1/4
0.025
2-19/32
069414
2-3/8
069414
P2B-IP-206R
Non-Expansion Type
Contact Seal
3-27/64
9-1/4
2-55/64
6-15/16
7-5/16
5/8
61/64
1-5/8
5-19/32
3-7/8
2-3/4
1-13/64
2-7/32
1/4
0.025
2-15/16
069415
2-7/16
069415
P2B-IP-207R
Non-Expansion Type
Contact Seal
3-27/64
9-1/4
2-55/64
6-15/16
7-5/16
5/8
61/64
1-5/8
5-19/32
3-7/8
2-3/4
1-13/64
2-7/32
1/4
0.025
2-15/16
069416
2-1/2
069416
P2B-IP-208R
Non-Expansion Type
Contact Seal
3-27/64
9-1/4
2-55/64
6-15/16
7-5/16
5/8
61/64
1-5/8
5-19/32
3-7/8
2-3/4
1-13/64
2-7/32
1/4
0.025
2-15/16
069417
2-11/16
069417
P2B-IP-211R
Non-Expansion Type
Contact Seal
3-1/2
10-7/16
3-5/64
7-15/16
8-5/16
3/4
1-1/16
1-7/8
6-3/8
4-9/32
3-1/4
1-15/64
2-17/64
1/4
0.025
3-15/32
069418
2-3/4
069418
P2B-IP-212R
Non-Expansion Type
Contact Seal
3-1/2
10-7/16
3-5/64
7-15/16
8-5/16
3/4
1-1/16
1-7/8
6-3/8
4-9/32
3-1/4
1-15/64
2-17/64
1/4
0.025
3-15/32
069419
2-15/16
069419
P2B-IP-215R
Non-Expansion Type
Contact Seal
3-1/2
10-7/16
3-5/64
7-15/16
8-5/16
3/4
1-1/16
1-7/8
6-3/8
4-9/32
3-1/4
1-15/64
2-17/64
1/4
0.025
3-15/32
069420
3
069420
P2B-IP-300R
Non-Expansion Type
Contact Seal
3-1/2
10-7/16
3-5/64
7-15/16
8-5/16
3/4
1-1/16
1-7/8
6-3/8
4-9/32
3-1/4
1-15/64
2-17/64
1/4
0.025
3-15/32
069421
3-3/16
069421
P2B-IP-303R
Non-Expansion Type
Contact Seal
4.21
13
3-27/64
9-3/8
10-5/8
7/8
1-5/8
2-1/4
7-1/2
5.7
3-3/4
1-31/64
2.72
1/4
0.025
4-3/64
069422
3-1/4
069422
P2B-IP-304R
Non-Expansion Type
Contact Seal
4.21
13
3-27/64
9-3/8
10-5/8
7/8
1-5/8
2-1/4
7-1/2
5.7
3-3/4
1-31/64
2.72
1/4
0.025
4-3/64
069423
3-7/16
069423
P2B-IP-307R
Non-Expansion Type
Contact Seal
4.21
13
3-27/64
9-3/8
10-5/8
7/8
1-5/8
2-1/4
7-1/2
5.7
3-3/4
1-31/64
2.72
1/4
0.025
4-3/64
069424
3-1/2
069424
P2B-IP-308R
Non-Expansion Type
Contact Seal
4.21
13
3-27/64
9-3/8
10-5/8
7/8
1-5/8
2-1/4
7-1/2
5.7
3-3/4
1-31/64
2.72
1/4
0.025
4-3/64
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD
Genera CAD
Genera PDF Datasheet
Richiesta d'Offerta