slovenčina
中文
中文
QA認證資訊
目錄: Zimmer Group
Created: 15.05.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Zimmer Group
PMK Spacer plate - for MKS/MK
Zimmer Group
Linear technology
Clamping and Braking Elements
Spacer plates
Powered by
CAD模型選擇
{zimmergroup/lineartechnik/klemmungen/zubehoer/adaptpla_mk.prj},{NB=PMK35-4},{TABELLE=37.00},{BESTELLNUM=PMK35-4},{ARTIKEL=PMK35-4},{A=100},{B1=39},{B3=7.5},{A1=24},{B2=24},{G=8.5},{G2=M8},{G1=8},{K=28.0},{D=48.0},{X=44.0},{C=7.5},{E1=24.0},{M=67.0},{T=4},{ZZA=U},{ZZB=U},{ZZC=J},{AKTIV=J},{VERFUEGBARKEIT=standard},{SELEKTION=PMK},{KLEMTYP=PMK}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKEL
item number Spacer plate
ⁿ/ₐ
A
width
[mm]
B1
casing length
[mm]
B3
fixing holes position/length
[mm]
A1
fixing holes/width
[mm]
B2
fixing holes/length
[mm]
G
Durchmesser Befestigungsbohrungen
[mm]
G2
for fastening screw thread
ⁿ/ₐ
T
thickness
[mm]
PMK15-1 Spacer plate
PMK15-1
55
39
15.5
15
15
4.5
M4
1
PMK15-2 Spacer plate
PMK15-2
55
39
15.5
15
15
4.5
M4
2
PMK15-4 Spacer plate
PMK15-4
55
39
15.5
15
15
4.5
M4
4
PMK15-6 Spacer plate
PMK15-6
55
39
15.5
15
15
4.5
M4
6
PMK20-1 Spacer plate
PMK20-1
66
30
5.0
20
20
6.5
M6
1
PMK20-2-A Spacer plate
PMK20-2-A
66
30
5.0
20
20
6.5
M6
2
PMK20-3 Spacer plate
PMK20-3
66
30
5.0
20
20
6.5
M6
3
PMK20-4-A Spacer plate
PMK20-4-A
66
30
5.0
20
20
6.5
M6
4
PMK25-1 Spacer plate
PMK25-1
75
35
5.0
20
20
6.5
M6
1
PMK25-2 Spacer plate
PMK25-2
75
35
5.0
20
20
6.5
M6
2
PMK25-4 Spacer plate
PMK25-4
75
35
5.0
20
20
6.5
M6
4
PMK25-5 Spacer plate
PMK25-5
75
35
5.0
20
20
6.5
M6
5
PMK25-6 Spacer plate
PMK25-6
75
35
5.0
20
20
6.5
M6
6
PMK25-8 Spacer plate
PMK25-8
75
35
5.0
20
20
6.5
M6
8
PMK25-9 Spacer plate
PMK25-9
75
35
5.0
20
20
6.5
M6
9
PMK30-2 Spacer plate
PMK30-2
90
39
8.5
22
22
8.5
M8
2
PMK30-3 Spacer plate
PMK30-3
90
39
8.5
22
22
8.5
M8
3
PMK30-5 Spacer plate
PMK30-5
90
39
8.5
22
22
8.5
M8
5
PMK30-6 Spacer plate
PMK30-6
90
39
8.5
22
22
8.5
M8
6
PMK35-10 Spacer plate
PMK35-10
100
39
7.5
24
24
8.5
M8
10
PMK35-11 Spacer plate
PMK35-11
100
39
7.5
24
24
8.5
M8
11
PMK35-14 Spacer plate
PMK35-14
100
39
7.5
24
24
8.5
M8
14
PMK35-15 Spacer plate
PMK35-15
100
39
7.5
24
24
8.5
M8
15
PMK35-2 Spacer plate
PMK35-2
100
39
7.5
24
24
8.5
M8
2
PMK35-3 Spacer plate
PMK35-3
100
39
7.5
24
24
8.5
M8
3
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求