ZX20-F - The precise laser module
Z-LASER
Laser modules
ZX20-F
Powered by
CAD模型選擇
{z_laser/lasermodule/zx20-f/zx20-f.prj},{NB=7221xxxxx},{PREVIEW=zx20-f.png},{ARTNR=7221xxxxx},{GWT=0,125},{GRS=116 × 20},{GHM=Edelstahl},{WLG=405, 450, 520, 635, 640, 660, 785, 830},{AGL=5, 10, 15, 25, 30, 40, 60, 80, 120, 160, 200},{OEW=5, 10, 20, 30, 45, 60, 75, 90},{PJK=Gaußsche Linie, homogene Linie, DOE, Kreuz, Linie, Punkt},{FKS=manueller Fokus},{DMR=20},{VSS=5 VDC – 30 VDC},{IPS=IP 67},{AWB=Bildverarbeitung, Positionierung, OEM},{DBT=https://z-laser.com/wp-content/uploads/_download/Datasheets/Deutsch/Z-LASER_Datenblatt_ZX20.pdf},{PDI=https://z-laser.com/produkte/lasermodul/zx-laser-familie/zx20/},{DEFAULTSORTATTR=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
GWT
Weight
[kg]
GRS
Size
[mm]
GHM
Housing material
ⁿ/ₐ
WLG
Wavelength
[nm]
AGL
Output power
[mW]
OEW
Fan angle
[°]
PJK
Projection
ⁿ/ₐ
FKS
Focus
ⁿ/ₐ
DMR
Diameter
[mm]
VSS
Supply voltage
ⁿ/ₐ
IPS
IP Protection class
ⁿ/ₐ
AWB
Scope
ⁿ/ₐ
7221xxxxx
7221xxxxx
0,125
116 × 20
Stainless steel
405, 450, 520, 635, 640, ...
5, 10, 15, 25, 30, 40, 60...
5, 10, 20, 30, 45, 60, 75...
Cross, DOE, dot, line
manual focus
20
5 VDC – 30 VDC
IP 67
Machine Vision, OEM, Posi...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求