D40 to D47 - Dowel Pins - Hardened Stainless Steel DIN 1.4005 Rockwell C36-42 - 2mm to 10mm Diameter
WMBerg
METRIC
Hardware and Fasteners
Pins
Powered by
CAD模型選擇
{wmberg/m2001/m_hardware_and_fasteners/pins/mf36.prj},{NB=D42-9},{PN=D42-9},{DES=Dowel Pin},{CN=Master Inch/Metric Catalog},{CP=F36},{MAT=Stainless Steel DIN 1.4005},{B=24},{D=3.012 -.001},{D1=3.012},{W=1.10},{C=0.45}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
B
Length
[mm]
D
Pin Diameter
[mm]
W
Distance
[mm]
C
Distance
[mm]
D40-1
D40-1
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
5
2.009 -.007
0.78
0.30
D40-2
D40-2
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
6
2.009 -.007
0.78
0.30
D40-3
D40-3
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
8
2.009 -.007
0.78
0.30
D40-4
D40-4
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
10
2.009 -.007
0.78
0.30
D40-5
D40-5
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
12
2.009 -.007
0.78
0.30
D40-6
D40-6
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
14
2.009 -.007
0.78
0.30
D40-7
D40-7
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
16
2.009 -.007
0.78
0.30
D40-8
D40-8
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
20
2.009 -.007
0.78
0.30
D40-9
D40-9
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
24
2.009 -.007
0.78
0.30
D41-1
D41-1
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
5
2.509 -.007
0.95
0.40
D41-2
D41-2
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
6
2.509 -.007
0.95
0.40
D41-3
D41-3
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
8
2.509 -.007
0.95
0.40
D41-4
D41-4
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
10
2.509 -.007
0.95
0.40
D41-5
D41-5
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
12
2.509 -.007
0.95
0.40
D41-6
D41-6
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
14
2.509 -.007
0.95
0.40
D41-7
D41-7
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
16
2.509 -.007
0.95
0.40
D41-8
D41-8
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
20
2.509 -.007
0.95
0.40
D41-9
D41-9
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
24
2.509 -.007
0.95
0.40
D42-2
D42-2
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
6
3.012 -.001
1.10
0.45
D42-3
D42-3
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
8
3.012 -.001
1.10
0.45
D42-4
D42-4
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
10
3.012 -.001
1.10
0.45
D42-5
D42-5
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
12
3.012 -.001
1.10
0.45
D42-6
D42-6
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
14
3.012 -.001
1.10
0.45
D42-7
D42-7
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
16
3.012 -.001
1.10
0.45
D42-8
D42-8
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
20
3.012 -.001
1.10
0.45
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求