SC1M - Stainless Steel Set Screws - Slotted Head & Socket Head
WMBerg
METRIC
Hardware and Fasteners
Fasteners
Powered by
CAD模型選擇
{wmberg/m2001/m_hardware_and_fasteners/fasteners/mf10.prj},{NB=SC1M-26},{PN=SC1M-26},{DES=Stainless Steel Set Screw - Slotted Head},{CN=Master Inch/Metric Catalog},{CP=MF11},{TS=M 10 X 1.5},{NDM=10.0000},{KDM=8.3760},{L=30.0},{D=16.0000},{D2=5.0000},{T=2.7000},{J=2.5000},{PSTOL=0.0010},{TYP=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
TS
Thread Size
ⁿ/ₐ
L
Thread Length
[mm]
SC1M-1
SC1M-1
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 1.6 X 0.35
3.0
SC1M-2
SC1M-2
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 1.6 X 0.35
4.0
SC1M-3
SC1M-3
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 1.6 X 0.35
5.0
SC1M-4
SC1M-4
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 2 X 0.4
3.0
SC1M-5
SC1M-5
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 2 X 0.4
4.0
SC1M-6
SC1M-6
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 2 X 0.4
5.0
SC1M-7
SC1M-7
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 2 X 0.4
6.0
SC1M-8
SC1M-8
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 3 X 0.5
3.0
SC1M-9
SC1M-9
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 3 X 0.5
4.0
SC1M-10
SC1M-10
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 3 X 0.5
5.0
SC1M-11
SC1M-11
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 3 X 0.5
6.0
SC1M-12
SC1M-12
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 4 X 0.7
4.0
SC1M-13
SC1M-13
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 4 X 0.7
6.0
SC1M-14
SC1M-14
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 4 X 0.7
10.0
SC1M-15
SC1M-15
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 4 X 0.7
14.0
SC1M-16
SC1M-16
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 5 X 0.8
6.0
SC1M-17
SC1M-17
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 5 X 0.8
10.0
SC1M-18
SC1M-18
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 5 X 0.8
14.0
SC1M-19
SC1M-19
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 5 X 0.8
20.0
SC1M-20
SC1M-20
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 6 X 1.0
6.0
SC1M-21
SC1M-21
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 6 X 1.0
10.0
SC1M-22
SC1M-22
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 6 X 1.0
16.0
SC1M-23
SC1M-23
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 6 X 1.0
25.0
SC1M-28
SC1M-28
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 8 X 1.25
10.0
SC1M-29
SC1M-29
Stainless Steel Set Screw...
Master Inch/Metric Catalo...
M 8 X 1.25
16.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求