WCB88 - Precision Worm Gears - 1.0 Module - Single, Double and Four Thread - Right Hand - 10mm Face - Quality Class DIN 7/AGMA 10 - Brass
WMBerg
METRIC
Gears
Precision Worm Gears
Powered by
CAD模型選擇
{wmberg/m2001/m_gears/precision_worm_gears/b114m.prj},{NB=WCB88-D50(High)},{PN=WCB88-D50},{LOD=High},{LOD2='High'},{DES=PIN HUB WORM GEAR},{CN=Master Inch/Metric Catalog},{CP=MB21},{MAT=Brass},{QC=DIN 7/AGMA 10},{MOD=1.0},{B=12.0},{N=50},{PD=50.0},{CPIT=6.283},{LA=9° 27'},{PA=20},{H=20.0},{MW=Double},{PDW=12.7},{FT=10},{OL=20.0},{OD=52.0000},{F1=10.0000},{PSTOL=0.0100},{MM=1.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
QC
Quality Class
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
B
Bore
[mm]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
CPIT
Circular Pitch
[mm]
LA
Helix Angle
[°]
PA
Pressure Angle
[°]
MW
Mating Worm
ⁿ/ₐ
WCB88-S20(High)
WCB88-S20
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
20
20.0
3.142
4° 45'
14-1/2
Single
WCB88-S30(High)
WCB88-S30
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
30
30.0
3.142
4° 45'
14-1/2
Single
WCB88-S40(High)
WCB88-S40
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
40
40.0
3.142
4° 45'
14-1/2
Single
WCB88-S50(High)
WCB88-S50
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
50
50.0
3.142
4° 45'
14-1/2
Single
WCB88-S60(High)
WCB88-S60
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
60
60.0
3.142
4° 45'
14-1/2
Single
WCB88-S72(High)
WCB88-S72
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
72
72.0
3.142
4° 45'
14-1/2
Single
WCB88-S80(High)
WCB88-S80
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
80
80.0
3.142
4° 45'
14-1/2
Single
WCB88-S96(High)
WCB88-S96
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
96
96.0
3.142
4° 45'
14-1/2
Single
WCB88-S100(High)
WCB88-S100
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
100
100.0
3.142
4° 45'
14-1/2
Single
WCB88-D20(High)
WCB88-D20
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
20
20.0
6.283
9° 27'
20
Double
WCB88-D30(High)
WCB88-D30
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
30
30.0
6.283
9° 27'
20
Double
WCB88-D40(High)
WCB88-D40
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
40
40.0
6.283
9° 27'
20
Double
WCB88-D50(High)
WCB88-D50
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
50
50.0
6.283
9° 27'
20
Double
WCB88-D60(High)
WCB88-D60
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
60
60.0
6.283
9° 27'
20
Double
WCB88-D72(High)
WCB88-D72
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
72
72.0
6.283
9° 27'
20
Double
WCB88-D80(High)
WCB88-D80
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
80
80.0
6.283
9° 27'
20
Double
WCB88-D96(High)
WCB88-D96
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
96
96.0
6.283
9° 27'
20
Double
WCB88-D100(High)
WCB88-D100
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
100
100.0
6.283
9° 27'
20
Double
WCB88-F20(High)
WCB88-F20
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
20
20.0
12.566
18° 26'
25
Four
WCB88-F30(High)
WCB88-F30
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
30
30.0
12.566
18° 26'
25
Four
WCB88-F40(High)
WCB88-F40
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
40
40.0
12.566
18° 26'
25
Four
WCB88-F50(High)
WCB88-F50
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
50
50.0
12.566
18° 26'
25
Four
WCB88-F60(High)
WCB88-F60
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
60
60.0
12.566
18° 26'
25
Four
WCB88-F72(High)
WCB88-F72
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
72
72.0
12.566
18° 26'
25
Four
WCB88-F80(High)
WCB88-F80
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.0
12.0
80
80.0
12.566
18° 26'
25
Four
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求