您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
APJWM, APJXM, ACJWM & ACJXM - Anti-Backlash Gears - 0.25 Module 8mm Bore 3mm Face 20° Pressure Angle - Stainless Steel or Aluminum Anodized
WMBerg
METRIC
Gears
Anti-Backlash Gears
Powered by
CAD模型選擇
{wmberg/m2001/m_gears/anti_backlash_gears/mb102.prj},{NB=APJXM-300-X High},{PN=APJXM-300-X},{LOD=High},{DES=PIN HUB SPUR-ANTIBACKLASH GEAR},{CN=Master Inch/Metric Catalog},{CP=B102},{MB=Aluminum DIN 3.1355 Anodized},{MH=Stainless Steel DIN 1.4305},{QC=DIN 7/AGMA 10},{MOD=0.25},{PA=20},{N=300},{LOD2='High','Low'},{PD=75.00},{OD=75.50},{H=13.0},{B=8},{FW=3},{L=10},{HS=Pin Hub},{PSTOL=0.01},{TYP=2.0000},{MM=0.350}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MB
Body Material
ⁿ/ₐ
MH
Hub Material
ⁿ/ₐ
QC
Quality Class
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
PA
Pressure Angle
[°]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
H
Hub Diameter
[mm]
B
Bore
[mm]
FW
Face Width
[mm]
L
Overall Length
[mm]
HS
Hub Style
ⁿ/ₐ
APJWM-100-X High
APJWM-100-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
100
25.00
25.50
13.0
8
3
10
Pin Hub
APJWM-105-X High
APJWM-105-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
105
26.25
26.75
13.0
8
3
10
Pin Hub
APJWM-108-X High
APJWM-108-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
108
27.00
27.50
13.0
8
3
10
Pin Hub
APJWM-110-X High
APJWM-110-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
110
27.50
28.00
13.0
8
3
10
Pin Hub
APJWM-115-X High
APJWM-115-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
115
28.75
29.25
13.0
8
3
10
Pin Hub
APJWM-120-X High
APJWM-120-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
120
30.00
30.50
13.0
8
3
10
Pin Hub
APJWM-125-X High
APJWM-125-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
125
31.25
31.75
13.0
8
3
10
Pin Hub
APJWM-130-X High
APJWM-130-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
130
32.50
33.00
13.0
8
3
10
Pin Hub
APJWM-140-X High
APJWM-140-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
140
35.00
35.50
13.0
8
3
10
Pin Hub
APJWM-144-X High
APJWM-144-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
144
36.00
36.50
13.0
8
3
10
Pin Hub
APJWM-150-X High
APJWM-150-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
150
37.50
38.00
13.0
8
3
10
Pin Hub
APJWM-160-X High
APJWM-160-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
160
40.00
40.50
13.0
8
3
10
Pin Hub
APJWM-170-X High
APJWM-170-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
170
42.50
43.00
13.0
8
3
10
Pin Hub
APJWM-180-X High
APJWM-180-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
180
45.00
45.50
13.0
8
3
10
Pin Hub
APJWM-190-X High
APJWM-190-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
190
47.50
48.00
13.0
8
3
10
Pin Hub
AJPWM-200-x High
AJPWM-200-x
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
200
50.00
50.50
13.0
8
3
10
Pin Hub
APJWM-210-X High
APJWM-210-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
210
52.50
53.00
13.0
8
3
10
Pin Hub
APJWM-216-X High
APJWM-216-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
216
54.00
54.50
13.0
8
3
10
Pin Hub
APJWM-220-X High
APJWM-220-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
220
55.00
55.50
13.0
8
3
10
Pin Hub
APJWM-225-X High
APJWM-225-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
225
56.25
56.70
13.0
8
3
10
Pin Hub
APJWM-230-X High
APJWM-230-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
230
57.50
58.00
13.0
8
3
10
Pin Hub
APJWM-240-X High
APJWM-240-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
240
60.00
60.50
13.0
8
3
10
Pin Hub
APJWM-250-X High
APJWM-250-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
250
62.50
63.00
13.0
8
3
10
Pin Hub
APJWM-260-X High
APJWM-260-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
260
65.00
65.50
13.0
8
3
10
Pin Hub
APJWM-270-X High
APJWM-270-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
270
67.50
68.00
13.0
8
3
10
Pin Hub
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求