D16 to D22 - Dowel Pins - 3/16" to 1/2" Diameter 303 Stainless Steel - Soft Pins (Not Hardened)
WMBerg
INCH
Hardware and Fasteners
Pins
Powered by
CAD模型選擇
{wmberg/b2000/hardware_and_fasteners/pins/f41.prj},{NB=D17-12},{PN=D17-12},{DES=DOWEL PIN},{CN=Master Inch/Metric Catalog},{CP=F41},{MAT=303 Stainless Steel},{D=(1/4\") .2499},{D1=0.2499},{B=3/4},{B1=0.7500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Pin Diameter D(±.0001)
[Inch]
B
Length
[Inch]
D16-6
D16-6
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(3/16") .1874
1/4
D16-7
D16-7
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(3/16") .1874
5/16
D16-8
D16-8
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(3/16") .1874
3/8
D16-9
D16-9
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(3/16") .1874
7/16
D16-10
D16-10
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(3/16") .1874
1/2
D16-11
D16-11
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(3/16") .1874
5/8
D16-12
D16-12
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(3/16") .1874
3/4
D16-13
D16-13
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(3/16") .1874
7/8
D16-14
D16-14
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(3/16") .1874
1"
D19-7
D19-7
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(7/32") .2186
5/16
D19-8
D19-8
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(7/32") .2186
3/8
D19-9
D19-9
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(7/32") .2186
7/16
D19-10
D19-10
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(7/32") .2186
1/2
D19-11
D19-11
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(7/32") .2186
5/8
D19-12
D19-12
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(7/32") .2186
3/4
D19-13
D19-13
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(7/32") .2186
7/8
D19-14
D19-14
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(7/32") .2186
1"
D17-8
D17-8
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/4") .2499
3/8
D17-9
D17-9
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/4") .2499
7/16
D17-10
D17-10
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/4") .2499
1/2
D17-20
D17-20
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/4") .2499
9/16
D17-11
D17-11
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/4") .2499
5/8
D17-12
D17-12
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/4") .2499
3/4
D17-13
D17-13
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/4") .2499
7/8
D17-14
D17-14
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/4") .2499
1"
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求