CP5 - Roll or Spring Pins - 420 Stainless Steel
WMBerg
INCH
Hardware and Fasteners
Pins
Powered by
CAD模型選擇
{wmberg/b2000/hardware_and_fasteners/pins/f38_a.prj},{NB=CP5-25},{PN=CP5-25},{DES=SPRING PIN},{CN=Master Inch/Metric Catalog},{CP=F38},{MAT=420 Stainless Steel},{D=0.103},{L=7/16},{DS=3/32},{RSD=1/4},{L1=0.4375}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Diameter
[Inch]
L
Length
[Inch]
DS
Drill Size
[Inch]
RSD
Ref. Shaft Diameter
[Inch]
CP5-2
CP5-2
SPRING PIN
Master Inch/Metric Catalo...
420 Stainless Steel
0.069
1/4
1/16
3/16
CP5-21
CP5-21
SPRING PIN
Master Inch/Metric Catalo...
420 Stainless Steel
0.069
5/16
1/16
3/16
CP5-3
CP5-3
SPRING PIN
Master Inch/Metric Catalo...
420 Stainless Steel
0.069
3/8
1/16
3/16
CP5-12
CP5-12
SPRING PIN
Master Inch/Metric Catalo...
420 Stainless Steel
0.069
7/16
1/16
3/16
CP5-10
CP5-10
SPRING PIN
Master Inch/Metric Catalo...
420 Stainless Steel
0.069
1/2
1/16
3/16
CP5-22
CP5-22
SPRING PIN
Master Inch/Metric Catalo...
420 Stainless Steel
0.069
9/16
1/16
3/16
CP5-23
CP5-23
SPRING PIN
Master Inch/Metric Catalo...
420 Stainless Steel
0.069
5/8
1/16
3/16
CP5-4
CP5-4
SPRING PIN
Master Inch/Metric Catalo...
420 Stainless Steel
0.086
9/16
5/64
1/4
CP5-24
CP5-24
SPRING PIN
Master Inch/Metric Catalo...
420 Stainless Steel
0.103
3/8
3/32
1/4
CP5-25
CP5-25
SPRING PIN
Master Inch/Metric Catalo...
420 Stainless Steel
0.103
7/16
3/32
1/4
CP5-26
CP5-26
SPRING PIN
Master Inch/Metric Catalo...
420 Stainless Steel
0.103
3/32
3/32
1/4
CP5-5
CP5-5
SPRING PIN
Master Inch/Metric Catalo...
420 Stainless Steel
0.103
5/8
3/32
1/4
CP5-13
CP5-13
SPRING PIN
Master Inch/Metric Catalo...
420 Stainless Steel
0.135
3/8
1/8
3/8
CP5-14
CP5-14
SPRING PIN
Master Inch/Metric Catalo...
420 Stainless Steel
0.135
7/16
1/8
3/8
CP5-15
CP5-15
SPRING PIN
Master Inch/Metric Catalo...
420 Stainless Steel
0.135
1/2
1/8
3/8
CP5-16
CP5-16
SPRING PIN
Master Inch/Metric Catalo...
420 Stainless Steel
0.135
9/16
1/8
3/8
CP5-17
CP5-17
SPRING PIN
Master Inch/Metric Catalo...
420 Stainless Steel
0.135
5/8
1/8
3/8
CP5-18
CP5-18
SPRING PIN
Master Inch/Metric Catalo...
420 Stainless Steel
0.135
11/16
1/8
3/8
CP5-6
CP5-6
SPRING PIN
Master Inch/Metric Catalo...
420 Stainless Steel
0.135
3/4
1/8
3/8
CP5-7
CP5-7
SPRING PIN
Master Inch/Metric Catalo...
420 Stainless Steel
0.167
1"
5/32
1/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求