Z3 & Z4 - Washers - 18-8 Stainless Steel
WMBerg
INCH
Hardware and Fasteners
Fasteners
Powered by
CAD模型選擇
{wmberg/b2000/hardware_and_fasteners/fasteners/f30.prj},{NB=Z3-15},{PN=Z3-15},{DES=SPLIT LOCK WASHER},{CN=Master Inch/Metric Catalog},{CP=F30},{MAT=Stainless Steel 18-8},{TS=1/2},{D=0.875},{D1=0.531},{T=0.125},{TYP=1.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TS
Thread
ⁿ/ₐ
D
Outside Diameter
[Inch]
D1
Inside Diameter d
[Inch]
T
Thickness
[Inch]
Z3-000
Z3-000
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
#000
0.093
0.043
0.020
Z3-00
Z3-00
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
#00
0.093
0.056
0.020
Z3-0
Z3-0
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
#0
0.110
0.066
0.020
Z3-1
Z3-1
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
#1
0.150
0.075
0.020
Z3-2
Z3-2
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
#2
0.166
0.093
0.020
Z3-4
Z3-4
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
#4
0.203
0.120
0.025
Z3-6
Z3-6
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
#6
0.244
0.146
0.031
Z3-8
Z3-8
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
#8
0.287
0.173
0.040
Z3-10
Z3-10
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
#10
0.327
0.199
0.047
Z3-12
Z3-12
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
1/4
0.483
0.261
0.062
Z3-13
Z3-13
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
5/16
0.580
0.326
0.078
Z3-14
Z3-14
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
3/8
0.676
0.390
0.094
Z3-15
Z3-15
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
1/2
0.875
0.531
0.125
Z4-000
Z4-000
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
#000
0.090
0.040
0.012
Z4-00
Z4-00
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
#00
0.108
0.053
0.015
Z4-0
Z4-0
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
#0
0.156
0.062
0.020
Z4-1
Z4-1
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
#1
0.187
0.078
0.020
Z4-2
Z4-2
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
#2
0.187
0.089
0.031
Z4-4
Z4-4
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
#4
0.312
0.125
0.031
Z4-6
Z4-6
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
#6
0.375
0.149
0.031
Z4-8
Z4-8
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
#8
0.375
0.174
0.031
Z4-10
Z4-10
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
#10
0.438
0.203
0.063
Z4-12
Z4-12
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
1/4
0.500
0.265
0.063
Z4-13
Z4-13
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
5/16
0.562
0.328
0.063
Z4-14
Z4-14
SPLIT LOCK WASHER
Master Inch/Metric Catalo...
Stainless Steel 18-8
3/8
0.625
0.390
0.063
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求