FS - Flexible Shaft Couplings
WMBerg
INCH
Couplings and Clutches
Flexible Shaft Couplings
Powered by
CAD模型選擇
{wmberg/b2000/couplings_and_clutches/flexible_shaft_couplings/h34.prj},{NB=FS8259-12},{PN=FS8259-12},{DES=Flexible Shaft Coupling},{CN=Master Inch/Metric Catalog},{CP=H34},{A=1/4},{B=0.251},{C=0.500},{D=0.375},{E=0.906},{L=12.00},{MR=4.5},{T2=25.0},{T4=12.5},{T6=8.0},{T8=5.8},{T10=4.4},{T12=3.5},{A1=0.2500},{NDM1=0.1640}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
A
Shaft Diameter ØA
[Inch]
B
Bore ØB (+.003/-.000)
[Inch]
C
Hub Diameter
[Inch]
D
Width
[Inch]
E
Width
[Inch]
L
Overall Length
[Inch]
MR
MIN RAD
ⁿ/ₐ
T2
Max. Torque for Given: Length of Unsupported Core =2 IN
[IN-LB]
T4
Max. Torque for Given: Length of Unsupported Core =4 IN
[IN-LB]
T6
Max. Torque for Given: Length of Unsupported Core =6 IN
[IN-LB]
T8
Max. Torque for Given: Length of Unsupported Core =8 IN
[IN-LB]
T10
Max. Torque for Given: Length of Unsupported Core =10 IN
[IN-LB]
T12
Max. Torque for Given: Length of Unsupported Core =12 IN
[IN-LB]
FS8257-8
FS8257-8
Flexible Shaft Coupling
Master Inch/Metric Catalo...
5/32
0.188
0.500
0.375
0.844
8.00
3.5
5.5
2.8
1.8
1.2
0.8
--
FS8257-12
FS8257-12
Flexible Shaft Coupling
Master Inch/Metric Catalo...
5/32
0.251
0.500
0.375
0.844
12.00
3.5
5.5
2.8
1.8
1.2
0.8
--
FS8258-8
FS8258-8
Flexible Shaft Coupling
Master Inch/Metric Catalo...
3/16
0.188
0.500
0.375
0.812
8.00
4.0
9.4
4.6
3.0
2.2
1.6
1.1
FS8258-12
FS8258-12
Flexible Shaft Coupling
Master Inch/Metric Catalo...
3/16
0.251
0.500
0.375
0.812
12.00
4.0
9.4
4.6
3.0
2.2
1.6
1.1
FS8259-8
FS8259-8
Flexible Shaft Coupling
Master Inch/Metric Catalo...
1/4
0.188
0.500
0.375
0.906
8.00
4.5
25.0
12.5
8.0
5.8
4.4
3.5
FS8259-12
FS8259-12
Flexible Shaft Coupling
Master Inch/Metric Catalo...
1/4
0.251
0.500
0.375
0.906
12.00
4.5
25.0
12.5
8.0
5.8
4.4
3.5
FS8260-8
FS8260-8
Flexible Shaft Coupling
Master Inch/Metric Catalo...
5/16
0.251
0.625
0.500
1.062
8.00
6.0
84.0
42.0
24.0
18.2
14.0
10.8
FS8260-12
FS8260-12
Flexible Shaft Coupling
Master Inch/Metric Catalo...
5/16
0.313
0.625
0.500
1.062
12.00
6.0
84.0
42.0
24.0
18.2
14.0
10.8
FS8261-6
FS8261-6
Flexible Shaft Coupling
Master Inch/Metric Catalo...
3/8
0.313
0.750
0.625
1.344
6.00
8.0
120.0
62.0
45.0
32.0
24.0
18.0
FS8261-12
FS8261-12
Flexible Shaft Coupling
Master Inch/Metric Catalo...
3/8
0.376
0.750
0.625
1.344
12.00
8.0
120.0
62.0
45.0
32.0
24.0
18.0
FS8262-8
FS8262-8
Flexible Shaft Coupling
Master Inch/Metric Catalo...
1/2
0.376
0.875
0.750
1.438
8.00
10.0
220.0
149.0
97.0
70.0
52.0
36.0
FS8262-12
FS8262-12
Flexible Shaft Coupling
Master Inch/Metric Catalo...
1/2
0.501
0.875
0.750
1.438
12.00
10.0
220.0
149.0
97.0
70.0
52.0
36.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求