3MTB28S, 3MTB32S & 3MTB42S - 3-D Pulleys - 4 mm (.1570 Circular Pitch) - For 1/8", 3/16" and 1/4" Shafts
WMBerg
INCH
Chain and Belt Drives
Min-E-Pitch® Drive Systems
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/min_e_pitch_drive_systems/a61.prj},{NB=3MTB32S-38},{PN=3MTB32S-38},{DES=3-D Pulley},{CN=Master Inch/Metric Catalog},{CP=A67},{MAT=303 Stainless Steel},{P=0.1570},{N=38},{PD=1.8976},{SH=3/16},{A=0.1880},{B=3/8},{F=3/16},{OL=5/16},{OD=1.9600},{B1=0.3750},{F1=0.1875},{H=0.5000},{L=0.4375},{L1=0.0469},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
P
Circular Pitch
[Inch]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
SH
Shaft Size
[Inch]
A
Bore
[Inch]
B
Diameter
[Inch]
3MTB28S-25
3MTB28S-25
3-D Pulley
Master Inch/Metric Catalo...
0.1570
25
1.2484
1/8
0.1260
5/16
3MTB28S-26
3MTB28S-26
3-D Pulley
Master Inch/Metric Catalo...
0.1570
26
1.2983
1/8
0.1260
5/16
3MTB28S-28
3MTB28S-28
3-D Pulley
Master Inch/Metric Catalo...
0.1570
28
1.3982
1/8
0.1260
5/16
3MTB28S-30
3MTB28S-30
3-D Pulley
Master Inch/Metric Catalo...
0.1570
30
1.4981
1/8
0.1260
5/16
3MTB28S-32
3MTB28S-32
3-D Pulley
Master Inch/Metric Catalo...
0.1570
32
1.5980
1/8
0.1260
5/16
3MTB28S-34
3MTB28S-34
3-D Pulley
Master Inch/Metric Catalo...
0.1570
34
1.6978
1/8
0.1260
5/16
3MTB28S-35
3MTB28S-35
3-D Pulley
Master Inch/Metric Catalo...
0.1570
35
1.7478
1/8
0.1260
5/16
3MTB28S-36
3MTB28S-36
3-D Pulley
Master Inch/Metric Catalo...
0.1570
36
1.7977
1/8
0.1260
5/16
3MTB28S-38
3MTB28S-38
3-D Pulley
Master Inch/Metric Catalo...
0.1570
38
1.8976
1/8
0.1260
5/16
3MTB28S-40
3MTB28S-40
3-D Pulley
Master Inch/Metric Catalo...
0.1570
40
1.9974
1/8
0.1260
5/16
3MTB28S-44
3MTB28S-44
3-D Pulley
Master Inch/Metric Catalo...
0.1570
44
2.1972
1/8
0.1260
5/16
3MTB28S-45
3MTB28S-45
3-D Pulley
Master Inch/Metric Catalo...
0.1570
45
2.2471
1/8
0.1260
5/16
3MTB28S-50
3MTB28S-50
3-D Pulley
Master Inch/Metric Catalo...
0.1570
50
2.4968
1/8
0.1260
5/16
3MTB28S-55
3MTB28S-55
3-D Pulley
Master Inch/Metric Catalo...
0.1570
55
2.7465
1/8
0.1260
5/16
3MTB28S-60
3MTB28S-60
3-D Pulley
Master Inch/Metric Catalo...
0.1570
60
2.9962
1/8
0.1260
5/16
3MTB28S-65
3MTB28S-65
3-D Pulley
Master Inch/Metric Catalo...
0.1570
65
3.2458
1/8
0.1260
5/16
3MTB28S-70
3MTB28S-70
3-D Pulley
Master Inch/Metric Catalo...
0.1570
70
3.4955
1/8
0.1260
5/16
3MTB28S-75
3MTB28S-75
3-D Pulley
Master Inch/Metric Catalo...
0.1570
75
3.7452
1/8
0.1260
5/16
3MTB28S-80
3MTB28S-80
3-D Pulley
Master Inch/Metric Catalo...
0.1570
80
3.9949
1/8
0.1260
5/16
3MTB32S-25
3MTB32S-25
3-D Pulley
Master Inch/Metric Catalo...
0.1570
25
1.2484
3/16
0.1880
3/8
3MTB32S-26
3MTB32S-26
3-D Pulley
Master Inch/Metric Catalo...
0.1570
26
1.2983
3/16
0.1880
3/8
3MTB32S-28
3MTB32S-28
3-D Pulley
Master Inch/Metric Catalo...
0.1570
28
1.3982
3/16
0.1880
3/8
3MTB32S-30
3MTB32S-30
3-D Pulley
Master Inch/Metric Catalo...
0.1570
30
1.4981
3/16
0.1880
3/8
3MTB32S-32
3MTB32S-32
3-D Pulley
Master Inch/Metric Catalo...
0.1570
32
1.5980
3/16
0.1880
3/8
3MTB32S-34
3MTB32S-34
3-D Pulley
Master Inch/Metric Catalo...
0.1570
34
1.6978
3/16
0.1880
3/8
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求