SJEXT - SREW JACK EXTENSION
WITTE
ALUFIX CLASSIC
SCREW JACKS
Top sections
screw_jacks
Powered by
CAD模型選擇
{witte/alufix_classic/screw_jacks_and_top_sections/top_sections/screw_jacks/screw-jack-extension.prj},{NB=23286-1},{IDNR=23286-1},{ARTICLE=WITTE-SREW JACK EXTENSION},{INFO=Witte Katalog},{H=12.000},{D=32.000},{M=24.000},{H1=4.500},{H2=7.000},{CHEMSYMBOLS=AlZnMgCu1,5},{MATERIAL=EN AW-7075},{SURFACE=C-35 schwarz eloxiert}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Identnr
ⁿ/ₐ
ARTICLE
description
ⁿ/ₐ
H
height
[mm]
D
diameter entirely
[mm]
M
thread p=1
[mm]
H1
thread height of wave
[mm]
H2
thread height of the drilling
[mm]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
SURFACE
ⁿ/ₐ
20628
20628
WITTE-SREW JACK EXTENSION
6.000
32.000
24.000
4.500
7.000
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20628-1
20628-1
WITTE-SREW JACK EXTENSION
6.000
32.000
24.000
4.500
7.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
23286
23286
WITTE-SREW JACK EXTENSION
12.000
32.000
24.000
4.500
7.000
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
23286-1
23286-1
WITTE-SREW JACK EXTENSION
12.000
32.000
24.000
4.500
7.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
22856
22856
WITTE-SREW JACK EXTENSION
100.000
32.000
24.000
4.500
7.000
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
22856-1
22856-1
WITTE-SREW JACK EXTENSION
100.000
32.000
24.000
4.500
7.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
21658
21658
WITTE-SREW JACK EXTENSION
100.000
42.000
32.000
6.000
6.100
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
21658-1
21658-1
WITTE-SREW JACK EXTENSION
100.000
42.000
32.000
6.000
6.100
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求