CS - CENTER SHORT
WITTE
ALUFIX CLASSIC
SCREW JACKS
Top sections
Powered by
CAD模型選擇
{witte/alufix_classic/screw_jacks_and_top_sections/top_sections/center_short.prj},{NB=21644-1},{IDNR=21644-1},{ARTICLE=WITTE-CENTER SHORT},{D1=32.000},{M=24.000},{GT=5.000},{W=60.000},{L=35.000},{A=M24x1},{B=32},{C=35},{D=32.000},{WEIGHT=24.000},{G=0.030},{INFO=Witte Katalog},{CHEMSYMBOLS=X8CrNiS18-9},{MATERIAL=EN AW-7075},{SURFACE=C-35 schwarz eloxiert}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Identnr
[mm]
ARTICLE
description
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
G
weight
[g]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
SURFACE
ⁿ/ₐ
21644
21644
WITTE-CENTER SHORT
M24x1
32
35
32.000
0.030
X8CrNiS18-9
EN AW-7075
C-0 natur eloxiert
21644-1
21644-1
WITTE-CENTER SHORT
M24x1
32
35
32.000
0.030
X8CrNiS18-9
EN AW-7075
C-35 schwarz eloxiert
21645
21645
WITTE-CENTER SHORT
M32x1
42
45
42.000
0.066
X8CrNiS18-9
EN AW-7075
C-0 natur eloxiert
21645-1
21645-1
WITTE-CENTER SHORT
M32x1
42
45
42.000
0.066
X8CrNiS18-9
EN AW-7075
C-35 schwarz eloxiert
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求