FDFSUIOG - FIXING DISC FOR SET UP INDEPENDANT OF GRID
WITTE
ALUFIX CLASSIC
CONNECTORS
Bolt connections
Powered by
CAD模型選擇
{witte/alufix_classic/connectors/bolt_connections/fixing_disc_without_stud.prj},{NB=82770},{IDNR=82770},{ARTICLE=WITTE-FIXING DISC FOR SET UP INDEPENDANT OF GRID},{AF=40.000},{A=26.200},{B=24x1},{C=M10},{C1=5.000},{C2=10.000},{D=4.500},{WEIGHT=10.000},{INFO=Witte Katalog},{L=26.200},{M1=24x1},{M11=24.000},{DA=17.000},{M2=10.000},{CHEMSYMBOLS=X8CrNiS 18-9/AlZnMgCu1.5},{MATERIAL=1.4305 / EN AW-7075},{SURFACE=C-0 natur eloxiert}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
IDNR
Identnr
ⁿ/ₐ
ARTICLE
description
ⁿ/ₐ
AF
system
[mm]
A
[mm]
B
[mm]
C
[mm]
WEIGHT
[g]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
SURFACE
ⁿ/ₐ
81489
81489
WITTE-FIXING DISC FOR SET...
16.000
10.200
24x1
M4
10.000
X8CrNiS 18-9/AlZnMgCu1.5
1.4305 / EN AW-7075
C-0 natur eloxiert
81489-1
81489-1
WITTE-FIXING DISC FOR SET...
16.000
10.200
24x1
M4
10.000
X8CrNiS 18-9/AlZnMgCu1.5
1.4305 / EN AW-7075
C-35 schwarz eloxiert
80597
80597
WITTE-FIXING DISC FOR SET...
25.000
15.300
24x1
M6
8.000
X8CrNiS 18-9/AlZnMgCu1.5
1.4305 / EN AW-7075
C-0 natur eloxiert
80597-1
80597-1
WITTE-FIXING DISC FOR SET...
25.000
15.300
24x1
M6
8.000
X8CrNiS 18-9/AlZnMgCu1.5
1.4305 / EN AW-7075
C-35 schwarz eloxiert
80598
80598
WITTE-FIXING DISC FOR SET...
25.000
19.600
32x1
M6
15.000
X8CrNiS 18-9/AlZnMgCu1.5
1.4305 / EN AW-7075
C-0 natur eloxiert
80598-1
80598-1
WITTE-FIXING DISC FOR SET...
25.000
19.600
32x1
M6
15.000
X8CrNiS 18-9/AlZnMgCu1.5
1.4305 / EN AW-7075
C-35 schwarz eloxiert
82770
82770
WITTE-FIXING DISC FOR SET...
40.000
26.200
24x1
M10
10.000
X8CrNiS 18-9/AlZnMgCu1.5
1.4305 / EN AW-7075
C-0 natur eloxiert
82770-1
82770-1
WITTE-FIXING DISC FOR SET...
40.000
26.200
24x1
M10
10.000
X8CrNiS 18-9/AlZnMgCu1.5
1.4305 / EN AW-7075
C-35 schwarz eloxiert
82771
82771
WITTE-FIXING DISC FOR SET...
40.000
25.700
32x1
M10
20.000
X8CrNiS 18-9/AlZnMgCu1.5
1.4305 / EN AW-7075
C-0 natur eloxiert
82771-1
82771-1
WITTE-FIXING DISC FOR SET...
40.000
25.700
32x1
M10
20.000
X8CrNiS 18-9/AlZnMgCu1.5
1.4305 / EN AW-7075
C-35 schwarz eloxiert
82772
82772
WITTE-FIXING DISC FOR SET...
40.000
30.000
24x1
M12
15.000
X8CrNiS 18-9/AlZnMgCu1.5
1.4305 / EN AW-7075
C-0 natur eloxiert
82772-1
82772-1
WITTE-FIXING DISC FOR SET...
40.000
30.000
24x1
M12
15.000
X8CrNiS 18-9/AlZnMgCu1.5
1.4305 / EN AW-7075
C-35 schwarz eloxiert
82773
82773
WITTE-FIXING DISC FOR SET...
50.000
32.000
32x1
M12
25.000
X8CrNiS 18-9/AlZnMgCu1.5
1.4305 / EN AW-7075
C-0 natur eloxiert
82773-1
82773-1
WITTE-FIXING DISC FOR SET...
50.000
32.000
32x1
M12
25.000
X8CrNiS 18-9/AlZnMgCu1.5
1.4305 / EN AW-7075
C-35 schwarz eloxiert
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求