目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
WISKONUS-SET - Cable glands with strain relief and locknut, WISKONUS-SET, metric
WISKA
Polyamide cable glands
Powered by
CAD模型選擇
{wiska/kunststoff_kabelverschraubungen/wiskonus_set.prj},{NB=WISKONUS-SET 25 RAL 7035 10063252},{CNSORDERNO=10063252},{TYP=WISKONUS-SET 25},{RAL=RAL 7035},{D=M25x1.5},{DNDM=25},{DKDM=23.160},{TL=38.0 - 44.0},{TLX=44.0},{D1=9.0 - 14.0},{D11=14.0},{L=11.0},{SW=27},{E1=33.0},{SW2=32},{E2=35.0},{L2=6.0},{CNSMAT=Cable gland: PA / sealing gasket: EPDM / locknut: PA-GF},{SGE=IP66},{AS=with locknut},{ETEMP=-20°C to 80°C},{CNSQUANTITY=500},{EOLDATE=1.9.2023}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2023年9月1日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL Colour
ⁿ/ₐ
D
Connection thread size
[mm]
TL
Total length
[mm]
D1
Cable diameter
[mm]
L
Screw-in thread length
[mm]
SW1
Key width
[mm]
E1
Width across corners
[mm]
SW2
Key width
[mm]
E2
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
AS
Equipment
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WISKA WISKONUS-SET 12 RAL...
10063249
WISKONUS-SET 12
RAL 7035
M12x1.5
28.0 - 32.0
4.0 - 6.0
9.0
15
18.0
18
20.0
Cable gland: PA / sealing...
IP66
with locknut
-20°C to 80°C
500
WISKA WISKONUS-SET 16 RAL...
10063250
WISKONUS-SET 16
RAL 7035
M16x1.5
32.0 - 36.0
5.0 - 8.0
9.0
19
23.0
22
24.0
Cable gland: PA / sealing...
IP66
with locknut
-20°C to 80°C
500
WISKA WISKONUS-SET 20 RAL...
10063251
WISKONUS-SET 20
RAL 7035
M20x1.5
35.0 - 41.0
7.0 - 12.0
10.0
24
28.0
27
29.0
Cable gland: PA / sealing...
IP66
with locknut
-20°C to 80°C
500
WISKA WISKONUS-SET 25 RAL...
10063252
WISKONUS-SET 25
RAL 7035
M25x1.5
38.0 - 44.0
9.0 - 14.0
11.0
27
33.0
32
35.0
Cable gland: PA / sealing...
IP66
with locknut
-20°C to 80°C
500
WISKA WISKONUS-SET 32 RAL...
10063253
WISKONUS-SET 32
RAL 7035
M32x1.5
43.0 - 50.0
13.0 - 17.0
11.0
33
41.0
40
44.0
Cable gland: PA / sealing...
IP66
with locknut
-20°C to 80°C
250
WISKA WISKONUS-SET 40 RAL...
10063254
WISKONUS-SET 40
RAL 7035
M40x1.5
47.0 - 56.0
17.0 - 24.0
12.0
42
51.0
50
55.0
Cable gland: PA / sealing...
IP66
with locknut
-20°C to 80°C
100
WISKA WISKONUS-SET 50 RAL...
10063255
WISKONUS-SET 50
RAL 7035
M50x1.5
56.0 - 65.0
23.0 - 32.0
14.0
53
61.0
60
66.0
Cable gland: PA / sealing...
IP66
with locknut
-20°C to 80°C
40
WISKA WISKONUS-SET 63 RAL...
10063256
WISKONUS-SET 63
RAL 7035
M63x1.5
60.0 - 68.0
36.0 - 44.0
15.0
65
75.0
75
83.0
Cable gland: PA / sealing...
IP66
with locknut
-20°C to 80°C
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求