目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
EX-VSM - ATEX stop ends to DIN 89284, EX-VSM, brass, metric
WISKA
ATEX Ex e/i cable glands and accessories, polyamide / brass / stainless steel
Powered by
CAD模型選擇
{wiska/atex_e_kabelver_zubehoer/ex_vsm.prj},{NB=EX-VSM 25 10030203},{CNSORDERNO=10030203},{TYP=EX-VSM 25},{TOS=},{D=M25x1.5},{DP=1.5},{NDM=25.000},{TL=13.0},{DAX=0.000},{L=9.0},{SW1=30},{E1=34.6},{CNSMAT=Screw: brass / sealing gasket: EPDM},{SGE=IP54 / IP56},{EX=Ex e / Ex tb},{BS=IECEx / ATEX},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{DI=19.0},{DF=22.8},{RI=1.00},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10030203/ex-vsm-25.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10030203/ex-vsm-25.html},{WEIGHT=0.037}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
ⁿ/ₐ
TL
Total length
[mm]
L
Screw-in thread length
[mm]
SW1
Key width
[mm]
E1
Width across corners
ⁿ/ₐ
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
EX
Type for Protection
ⁿ/ₐ
BS
Certificate
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA EX-VSM 18 10030200
10030200
EX-VSM 18
M18x1.5
11.5
8.0
22
25.4
Screw: brass / sealing ga...
IP54 / IP56
Ex e / Ex tb
IECEx / ATEX
-40°C to 100°C
1
0.019
WISKA EX-VSM 20 10030201
10030201
EX-VSM 20
M20x1.5
11.5
8.0
24
27.7
Screw: brass / sealing ga...
IP54 / IP56
Ex e / Ex tb
IECEx / ATEX
-40°C to 100°C
1
0.022
WISKA EX-VSM 24 10030202
10030202
EX-VSM 24
M24x1.5
13.0
9.0
30
34.6
Screw: brass / sealing ga...
IP54 / IP56
Ex e / Ex tb
IECEx / ATEX
-40°C to 100°C
1
0.036
WISKA EX-VSM 25 10030203
10030203
EX-VSM 25
M25x1.5
13.0
9.0
30
34.6
Screw: brass / sealing ga...
IP54 / IP56
Ex e / Ex tb
IECEx / ATEX
-40°C to 100°C
1
0.037
WISKA EX-VSM 30 10030204
10030204
EX-VSM 30
M30x2.0
14.0
10.0
36
41.5
Screw: brass / sealing ga...
IP54 / IP56
Ex e / Ex tb
IECEx / ATEX
-40°C to 100°C
1
0.054
WISKA EX-VSM 32 10030205
10030205
EX-VSM 32
M32x1.5
14.0
10.0
36
41.5
Screw: brass / sealing ga...
IP54 / IP56
Ex e / Ex tb
IECEx / ATEX
-40°C to 100°C
1
0.056
WISKA EX-VSM 25 Ni Ni 100...
10030206
EX-VSM 25 Ni
M20x1.5
11.5
8.0
24
27.7
Screw: brass nickel-plate...
IP68 (5 bar/30 min)
Ex e / Ex tb
IECEx / ATEX
-40°C to 120°C
1
WISKA EX-VSM 24 Ni Ni 100...
10030208
EX-VSM 24 Ni
M24x1.5
13.0
9.0
30
34.6
Screw: brass nickel-plate...
IP66 / IP68 (5 bar/30 min...
Ex e / Ex tb
IECEx / ATEX
-40°C to 120°C
1
WISKA EX-VSM 20 Ni Ni 100...
10030211
EX-VSM 20 Ni
M25x1.5
13.0
9.0
30
34.6
Screw: brass nickel-plate...
IP66 / IP68 (5 bar/30 min...
Ex e / Ex tb
IECEx / ATEX
-40°C to 120°C
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求