目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
WN 764 - Adjusting rods, Milled flats type, Inch
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Conveyor Clamps, Bracket Accessories
WN 764
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/conveyor_clamps_bracket_accessories/wn764/wn764.prj},{NB=Adjusting Rod WN 764-D1/2-5.00},{PARTNUMBER=WN 764-D1/2-5.00},{ITEMID=120R5ARV},{D1=D1/2},{D1X=12.70000},{D2=0.35},{B=0.2},{L1=5},{L2=0.39},{L3=0.87},{WEIGHT=0.1110},{CTN=8466948585},{ROHS=},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[Inch]
D2
[Inch]
B
[Inch]
L1
[Inch]
L2
[Inch]
L3
[Inch]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjusting Rod WN 764-D1/2...
WN 764-D1/2-5.00
D1/2
0.35
0.2
5
0.39
0.87
0.1110
8466948585
Adjusting Rod WN 764-D1/2...
WN 764-D1/2-6.00
D1/2
0.35
0.2
6
0.39
0.87
0.1360
8466948585
Adjusting Rod WN 764-D1/2...
WN 764-D1/2-7.00
D1/2
0.35
0.2
7
0.39
0.87
0.1620
8466948585
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求