目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
EN 83 - Base Plate Connector Clamps, Plastic
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Connector Clamps (Plastic)
EN 83 Plastic Bipod Support Bases
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/connector_clamps_plastic/en83/gn_83.prj},{NB=Fuss-Klemmverbinder EN 83-B42,4},{PARTNUMBER=EN 83-B42,4},{D=B42,4},{DX=42.400},{ROHR=42.4},{HB=1 1/4},{MAT=Kunststoff (Polyamid PA)},{WEIGHT=0.7000},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D
Bore
ⁿ/ₐ
ROHR
for tube outside-Ø
[mm]
HB
standard description
[Inch]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Base Plate Connector Clam...
EN 83-B42,4
B42,4
42.4
1 1/4
0.7000
84879090
YES
Base Plate Connector Clam...
EN 83-B48,3
B48,3
48.3
1 1/2
0.6700
84879090
YES
Base Plate Connector Clam...
EN 83-B60,3
B60,3
60.3
2
0.6500
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求