目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 911 - Adjustable Hand Levers for Connector Clamps / Linear Actuator Connectors
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Connector Clamps
GN 911 Zinc Die-Cast Adjustable Levers, for Connector Clamps / Linear Actuator Connectors
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/connector_clamps/gn911/gn_911.prj},{NB=Verstellbarer Klemmhebel GN 911-78-M8-40-SR},{PARTNUMBER=GN 911-78-M8-40-SR},{L1=78},{D1=M8},{NDM=8},{L2=40},{D2=13.0},{H1=15.0},{H2=52},{OB=silber},{VERS=2.000},{MAT=Zink-Druckguss},{WEIGHT=0.1530},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails},{TT=25.000},{AA=4.430},{LL=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
L1
[mm]
D1
ⁿ/ₐ
L2
[mm]
D2
[mm]
H1
[mm]
H2
≈
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable Hand Lever GN ...
GN 911-45-M6-20-SR
45
M6
20
10.0
9.0
34
silver
0.0410
84879090
YES
Adjustable Hand Lever GN ...
GN 911-63-M6-20-SR
63
M6
20
10.0
12.0
44
silver
0.0836
84879090
YES
Adjustable Hand Lever GN ...
GN 911-63-M8-25-SR
63
M8
25
13.0
12.5
42
silver
0.0924
84879090
YES
Adjustable Hand Lever GN ...
GN 911-63-M8-30-SR
63
M8
30
13.0
12.5
42
silver
0.0960
84879090
YES
Adjustable Hand Lever GN ...
GN 911-63-M8-35-SR
63
M8
35
13.0
12.5
42
silver
0.0962
84879090
YES
Adjustable Hand Lever GN ...
GN 911-63-M8-40-SR
63
M8
40
13.0
12.5
42
silver
0.1020
84879090
YES
Adjustable Hand Lever GN ...
GN 911-63-M8-50-SR
63
M8
50
13.0
12.5
42
silver
0.1021
84879090
YES
Adjustable Hand Lever GN ...
GN 911-78-M8-25-SR
78
M8
25
13.0
15.0
52
silver
0.1483
84879090
YES
Adjustable Hand Lever GN ...
GN 911-78-M8-30-SR
78
M8
30
13.0
15.0
52
silver
0.1501
84879090
YES
Adjustable Hand Lever GN ...
GN 911-78-M8-35-SR
78
M8
35
13.0
15.0
52
silver
0.1464
84879090
YES
Adjustable Hand Lever GN ...
GN 911-78-M8-40-SR
78
M8
40
13.0
15.0
52
silver
0.1530
84879090
YES
Adjustable Hand Lever GN ...
GN 911-78-M8-50-SR
78
M8
50
13.0
15.0
52
silver
0.1509
84879090
YES
Adjustable Hand Lever GN ...
GN 911-78-M10-35-SR
78
M10
35
16.0
16.0
50
silver
0.1660
84879090
YES
Adjustable Hand Lever GN ...
GN 911-78-M10-50-SR
78
M10
50
16.0
16.0
50
silver
0.1756
84879090
YES
Adjustable Hand Lever GN ...
GN 911-78-M10-55-SR
78
M10
55
16.0
16.0
50
silver
0.1786
84879090
YES
Adjustable Hand Lever GN ...
GN 911-78-M10-60-SR
78
M10
60
16.0
16.0
50
silver
0.1816
84879090
YES
Adjustable Hand Lever GN ...
GN 911-78-M10-65-SR
78
M10
65
16.0
16.0
50
silver
0.1850
84879090
YES
Adjustable Hand Lever GN ...
GN 911-92-M10-35-SR
92
M10
35
16.0
16.0
60
silver
0.2203
84879090
YES
Adjustable Hand Lever GN ...
GN 911-92-M10-50-SR
92
M10
50
16.0
16.0
60
silver
0.2294
84879090
YES
Adjustable Hand Lever GN ...
GN 911-92-M10-55-SR
92
M10
55
16.0
16.0
60
silver
0.2324
84879090
YES
Adjustable Hand Lever GN ...
GN 911-92-M10-60-SR
92
M10
60
16.0
16.0
60
silver
0.2354
84879090
YES
Adjustable Hand Lever GN ...
GN 911-92-M10-65-SR
92
M10
65
16.0
16.0
60
silver
0.2360
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求