目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 53b - Collar Nuts, Steel, for Aluminum Profiles (b-Modular System)
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Aluminum Profiles
GN 53b Collar Nuts, Steel, for Aluminum Profiles (b-Modular System)
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/aluminum_profiles/gn53b/gn53b.prj},{NB=Bundmutter, Stahl GN 53b-8M6-SZ},{PARTNUMBER=GN 53b-8M6-SZ},{N=8},{D1=M6},{D1X=6},{D2=14},{H=6},{S=10},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.0030},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
N
[mm]
D1
ⁿ/ₐ
D2
≈
[mm]
H
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Collar Nut, Steel GN 53b-...
GN 53b-8M6-SZ
8
M6
14
6
10
0.0030
YES
Collar Nut, Steel GN 53b-...
GN 53b-10M8-SZ
10
M8
21
8
13
0.0060
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求