目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
DIN 71752 - Fork head without bolt
JW Winco
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Fork joints, Fork heads
DIN 71752 ST
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_6/fork_joints_fork_heads/din71752/din_71752.prj},{NB=Gabelkopf ohne Bolzen DIN 71752-10-40-M10L},{PARTNUMBER=DIN 71752-10-40-M10L},{ITEMID=10LXBLI},{V=1},{D1=10},{L1=40},{L1AUS=20 oder 40},{D2=M10L},{D2N=M 10},{D2L=M 10L},{D2F=M 10F},{D2A=10.0},{D2B=8.3},{A=20},{B=10},{D3=18},{L4=15.0},{L1X=20,40},{D2X='M10','M10L','M10F'},{WEIGHT=0.1020},{CTN=7318190000},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Diameter
[mm]
L1
Selection L1
[mm]
D2
Selection D2
[mm]
A
Width
[mm]
B
Length
[mm]
D3
Diameter
[mm]
L2
Height
[mm]
L3
Height
[mm]
L4
Height
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Fork head without bolt DI...
DIN 71752-4-8-M4
4
8
M4
8
4
8
16
21
6.0
0.0050
7318190000
YES
Fork head without bolt DI...
DIN 71752-4-16-M4
4
16
M4
8
4
8
24
29
6.0
0.0060
7318190000
YES
Fork head without bolt DI...
DIN 71752-5-10-M5
5
10
M5
10
5
9
20
26
7.5
0.0090
7318190000
YES
Fork head without bolt DI...
DIN 71752-5-10-M5L
5
10
M5L
10
5
9
20
26
7.5
0.0090
7318190000
YES
Fork head without bolt DI...
DIN 71752-5-20-M5
5
20
M5
10
5
9
30
36
7.5
0.0130
7318190000
YES
Fork head without bolt DI...
DIN 71752-5-20-M5L
5
20
M5L
10
5
9
30
36
7.5
0.0130
7318190000
YES
Fork head without bolt DI...
DIN 71752-6-12-M6
6
12
M6
12
6
10
24
31
9.0
0.0140
7318190000
YES
Fork head without bolt DI...
DIN 71752-6-12-M6L
6
12
M6L
12
6
10
24
31
9.0
0.0105
7318190000
YES
Fork head without bolt DI...
DIN 71752-6-24-M6
6
24
M6
12
6
10
36
43
9.0
0.0210
7318190000
YES
Fork head without bolt DI...
DIN 71752-6-24-M6L
6
24
M6L
12
6
10
36
43
9.0
0.0210
7318190000
YES
Fork head without bolt DI...
DIN 71752-8-16-M8
8
16
M8
16
8
14
32
42
12.0
0.0360
7318190000
YES
Fork head without bolt DI...
DIN 71752-8-16-M8L
8
16
M8L
16
8
14
32
42
12.0
0.0360
7318190000
YES
Fork head without bolt DI...
DIN 71752-8-16-M8F
8
16
M8F
16
8
14
32
42
12.0
0.0360
7318190000
YES
Fork head without bolt DI...
DIN 71752-8-32-M8
8
32
M8
16
8
14
48
58
12.0
0.0520
7318190000
YES
Fork head without bolt DI...
DIN 71752-8-32-M8L
8
32
M8L
16
8
14
48
58
12.0
0.0520
7318190000
YES
Fork head without bolt DI...
DIN 71752-8-32-M8F
8
32
M8F
16
8
14
48
58
12.0
0.0520
7318190000
YES
Fork head without bolt DI...
DIN 71752-10-20-M10
10
20
M10
20
10
18
40
52
15.0
0.0720
7318190000
YES
Fork head without bolt DI...
DIN 71752-10-20-M10L
10
20
M10L
20
10
18
40
52
15.0
0.0720
7318190000
YES
Fork head without bolt DI...
DIN 71752-10-20-M10F
10
20
M10F
20
10
18
40
52
15.0
0.0720
7318190000
YES
Fork head without bolt DI...
DIN 71752-10-40-M10
10
40
M10
20
10
18
60
72
15.0
0.1020
7318190000
YES
Fork head without bolt DI...
DIN 71752-10-40-M10L
10
40
M10L
20
10
18
60
72
15.0
0.1020
7318190000
YES
Fork head without bolt DI...
DIN 71752-10-40-M10F
10
40
M10F
20
10
18
60
72
15.0
0.1020
7318190000
YES
Fork head without bolt DI...
DIN 71752-12-24-M12
12
24
M12
24
12
20
48
62
18.0
0.1100
7318190000
YES
Fork head without bolt DI...
DIN 71752-12-24-M12L
12
24
M12L
24
12
20
48
62
18.0
0.1170
7318190000
YES
Fork head without bolt DI...
DIN 71752-12-24-M12F
12
24
M12F
24
12
20
48
62
18.0
0.1170
7318190000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 71752 NI - Stainless Steel-Fork heads without pin
JW Winco
25.06.2024
Clevises DIN 71752 / DIN ISO 8140 / CETOP RP102P
MBO Oßwald
08.10.2021
GG-DIN71752-GG-IG-STVZ - Mating Pieces with Internal Thread for Clevis Join...
MÄDLER
26.04.2024
DIN 71752 AL - Fork joints, Aluminium
JW Winco
25.06.2024
Fork Head
Fluro
20.09.2021
MAE-ESBO-STVZ - Snap-On-Bolts type ES, Steel zinc-plated
MÄDLER
26.04.2024
Rod ends DIN ISO 12240-4 (DIN 648) K series maintenance-free version male t...
MBO Oßwald
08.10.2021
DIN71752-GK-G-OBO-STVZ - Clevis DIN 71752, Material steel zinc-plated, Desi...
MÄDLER
10.04.2024
GN751 SL - Fork joints, Type SL, with SL-shaft safety
Berger Tools
25.05.2023
GN 751 - Fork joints, Type B with snap-on spring
Ganter
19.06.2024
GN 751 KL - Fork joints, Type KL, with KL-shaft safety
Ganter
19.06.2024
DIN71752 AL - Fork joints, Aluminium
Berger Tools
25.05.2023
DIN 71752 NI - Stainless Steel-Fork heads without pin
Elesa+Ganter
21.06.2024
GN 751 - Fork joints, Type KL, with KL-shaft safety
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求