目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 451.2 - Stainless Steel-Rubber buffers, with internal thread / screw, Inch
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Rubber buffers
GN 451.2
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/vibration_shock_absorption_mounts/gn451_2/gn451_2.prj},{NB=Stainless Steel-Rubber buffer GN 451.2-25-25-1/4x20-55},{PARTNUMBER=GN 451.2-25-25-1/4x20-55},{ITEMID=451.2-25-25-1/4-55},{D1=25},{H=25},{D2=1/4x20},{L=13},{S=2},{SX=2.000},{T=6},{NR=medium (55)},{NDM=6.35000},{D1X=21.800},{WEIGHT=0.03000},{CTN=4016996050},{ROHS=YES},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
S
[mm]
T
[mm]
NR
Natural rubber - Hardness (Shore ±5°)
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Rubber bu...
GN 451.2-16-13-8x32-55
16
13
8x32
13
1,2
4
medium (55)
0.00800
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.2-25-13-1/4x20-55
25
13
1/4x20
13
2
6
medium (55)
0.02000
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.2-25-19-1/4x20-55
25
19
1/4x20
13
2
6
medium (55)
0.02000
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.2-25-25-1/4x20-55
25
25
1/4x20
13
2
6
medium (55)
0.03000
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.2-25-25-5/16x18-55
25
25
5/16x18
16
2
8
medium (55)
0.03200
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.2-35-25-5/16x18-55
35
25
5/16x18
16
2
8
medium (55)
0.05600
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.2-51-41-3/8x16-55
51
41
3/8x16
16
2
10
medium (55)
0.15000
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.2-51-51-3/8x16-55
51
51
3/8x16
29
2
10
medium (55)
0.18000
4016996050
YES
Stainless Steel-Rubber bu...
GN 451.2-79-57-1/2x13-55
79
57
1/2x13
32
3
12
medium (55)
0.48000
4016996050
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求