目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 605 - Socket Set Screws, Steel, Type A, Full Ball Point Ends without Safety Feature, Inch
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing Bolts, Shoulder Screws, Thrust Bolts
GN 605
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/swing_bolts_shoulder_screws_thrust_bolts/gn605/gn605_a_inch.prj},{NB=Socket Set Screw, Steel GN 605-1/4x20-0,500-A},{PARTNUMBER=GN 605-1/4x20-0,500-A},{D1=1/4x20},{ND=6.350},{KD=4.773},{L1=0,500},{D2=0,156},{L2=0,049},{AF=0,125},{L1Y=12.700},{L1INCH=12.700},{L1X=10,16,20,25},{D2Y=3.97},{L2Y=1.24},{AFY=3.18},{T2=2.000},{SB=9000},{MAT=Steel},{WEIGHT=0.0030},{CTN=},{ROHS=YES},{VIS=1},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
ⁿ/ₐ
L1
Nominal length
[Inch]
D2
[Inch]
L2
≈
[Inch]
AF
A/F
[Inch]
SB
Static load
[N]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Socket Set Screw, Steel G...
GN 605-6x32-0,250-A
6x32
0,250
0,078
0,024
0,063
2700
0.0000
YES
Socket Set Screw, Steel G...
GN 605-8x32-0,375-A
8x32
0,375
0,094
0,03
0,078
3500
0.0010
YES
Socket Set Screw, Steel G...
GN 605-10x24-0,500-A
10x24
0,500
0,125
0,039
0,094
5000
0.0010
YES
Socket Set Screw, Steel G...
GN 605-10x24-0,625-A
10x24
0,625
0,125
0,039
0,094
5000
0.0010
YES
Socket Set Screw, Steel G...
GN 605-10x32-0,500-A
10x32
0,500
0,125
0,039
0,094
5000
0.0020
YES
Socket Set Screw, Steel G...
GN 605-10x32-0,625-A
10x32
0,625
0,125
0,039
0,094
5000
0.0020
YES
Socket Set Screw, Steel G...
GN 605-1/4x20-0,500-A
1/4x20
0,500
0,156
0,049
0,125
9000
0.0030
YES
Socket Set Screw, Steel G...
GN 605-1/4x20-0,625-A
1/4x20
0,625
0,156
0,049
0,125
9000
0.0030
YES
Socket Set Screw, Steel G...
GN 605-5/16x18-0,500-A
5/16x18
0,500
0,219
0,067
0,156
15000
0.0030
YES
Socket Set Screw, Steel G...
GN 605-5/16x18-0,750-A
5/16x18
0,750
0,219
0,067
0,156
15000
0.0030
YES
Socket Set Screw, Steel G...
GN 605-5/16x18-0,875-A
5/16x18
0,875
0,219
0,067
0,156
15000
0.0060
YES
Socket Set Screw, Steel G...
GN 605-3/8x16-0,625-A
3/8x16
0,625
0,266
0,079
0,187
24000
0.0050
YES
Socket Set Screw, Steel G...
GN 605-3/8x16-0,750-A
3/8x16
0,750
0,266
0,079
0,187
24000
0.0070
YES
Socket Set Screw, Steel G...
GN 605-1/2x13-0,750-A
1/2x13
0,750
0,344
0,102
0,25
30000
0.0100
YES
Socket Set Screw, Steel G...
GN 605-1/2x13-1,500-A
1/2x13
1,500
0,344
0,102
0,25
30000
0.0100
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求