目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
STN - Standard T-Slot Nuts Inch
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts / Bolts for T-Slots
STN
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/nuts_bolts_for_t_slots/stn/stn.prj},{NB=Standard T-Slot Nut STN-0.625-1/2x13-1.130},{PARTNUMBER=STN-0.625-1/2x13-1.130},{A=0.625},{D=1/2x13},{DINCH=0.50000},{E1=1.130},{E2=1.130},{K=0.38},{H=0.75},{WEIGHT=0.0000},{CTN=7318160000},{ROHS=YES},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
A
Slot Size
[Inch]
D
Thread
ⁿ/ₐ
E1
Overall Length
[Inch]
E2
Width
[Inch]
K
[Inch]
H
Overall Height
[Inch]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Standard T-Slot Nut STN-0...
STN-0.375-5/16x18-0.625
0.375
5/16x18
0.875
0.625
0.19
0.50
0.0200
7318160000
YES
Standard T-Slot Nut STN-0...
STN-0.438-5/16x18-0.688
0.438
5/16x18
0.875
0.688
0.22
0.50
0.0270
7318160000
YES
Standard T-Slot Nut STN-0...
STN-0.438-3/8x16-0.688
0.438
3/8x16
0.875
0.688
0.22
0.50
0.0310
7318160000
YES
Standard T-Slot Nut STN-0...
STN-0.500-3/8x16-0.875
0.500
3/8x16
0.875
0.875
0.28
0.50
0.0400
7318160000
YES
Standard T-Slot Nut STN-0...
STN-0.563-3/8x16-0.875
0.563
3/8x16
1.130
0.875
0.34
0.63
0.0000
7318160000
YES
Standard T-Slot Nut STN-0...
STN-0.563-1/2x13-0.875
0.563
1/2x13
1.130
0.875
0.34
0.63
0.0450
7318160000
YES
Standard T-Slot Nut STN-0...
STN-0.625-1/2x13-1.000
0.625
1/2x13
1.130
1.000
0.34
0.63
0.0000
7318160000
YES
Standard T-Slot Nut STN-0...
STN-0.625-1/2x13-1.130
0.625
1/2x13
1.130
1.130
0.38
0.75
0.0000
7318160000
YES
Standard T-Slot Nut STN-0...
STN-0.688-1/2x13-1.130
0.688
1/2x13
1.250
1.130
0.44
0.75
0.0000
7318160000
YES
Standard T-Slot Nut STN-0...
STN-0.688-5/8x11-1.130
0.688
5/8x11
1.250
1.130
0.44
0.75
0.0000
7318160000
YES
Standard T-Slot Nut STN-0...
STN-0.750-1/2x13-1.250
0.750
5/8x11
1.250
1.250
0.47
0.75
0.0000
7318160000
YES
Standard T-Slot Nut STN-0...
STN-0.750-5/8x11-1.250
0.750
5/8x11
1.250
1.250
0.47
0.75
0.0000
7318160000
YES
Standard T-Slot Nut STN-0...
STN-0.813-5/8x11-1.250
0.813
5/8x11
1.500
1.250
0.56
1.00
0.0000
7318160000
YES
Standard T-Slot Nut STN-0...
STN-0.813-3/4x10-1.250
0.813
3/4x10
1.500
1.250
0.56
1.00
0.0000
7318160000
YES
Standard T-Slot Nut STN-0...
STN-0.875-3/4x10-1.500
0.875
3/4x10
1.500
1.500
0.56
1.00
0.0000
7318160000
YES
Standard T-Slot Nut STN-1...
STN-1.050-7/8x9-1.630
1.050
7/8x9
2.000
1.630
0.69
1.13
0.0000
7318160000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求