目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
MB - Bearing Lock Washers Metric
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts
MB
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/nuts/mb/mb.prj},{NB=Bearing Lock Washer MB-20},{PARTNUMBER=MB-20},{ITEMID=MB-4},{D1=20},{D2=36},{D3=26.0},{B1=4},{T=18.5},{S=1.00},{B2=4},{B2X=1},{UW=KM-4},{WEIGHT=0.0000},{CTN=73182100},{ROHS=YES},{R=14.720},{KOM=14},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
B1
[mm]
T
[mm]
S
[mm]
B2
[mm]
UW
Use with Nut
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Bearing Lock Washer MB-10
MB-10
10
21
13.5
3
8.5
1.00
3
KM-0
0.0000
73182100
YES
Bearing Lock Washer MB-12
MB-12
12
25
17.0
3
10.5
1.00
3
KM-1
0.0020
73182100
YES
Bearing Lock Washer MB-15
MB-15
15
28
21.0
4
13.5
1.00
4
KM-2
0.0020
73182100
YES
Bearing Lock Washer MB-17
MB-17
17
32
24.0
4
15.5
1.00
4
KM-3
0.0000
73182100
YES
Bearing Lock Washer MB-20
MB-20
20
36
26.0
4
18.5
1.00
4
KM-4
0.0000
73182100
YES
Bearing Lock Washer MB-25
MB-25
25
42
32.0
5
23.0
1.25
5
KM-5
0.0000
73182100
YES
Bearing Lock Washer MB-30
MB-30
30
49
38.0
5
27.5
1.25
5
KM-6
0.0000
73182100
YES
Bearing Lock Washer MB-35
MB-35
35
57
44.0
6
32.5
1.25
5
KM-7
0.0000
73182100
YES
Bearing Lock Washer MB-40
MB-40
40
62
50.0
6
37.5
1.25
6
KM-8
0.0000
73182100
YES
Bearing Lock Washer MB-45
MB-45
45
69
56.0
6
42.5
1.25
6
KM-9
0.0000
73182100
YES
Bearing Lock Washer MB-50
MB-50
50
74
61.0
6
47.5
1.25
6
KM-10
0.0000
73182100
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求