您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 1804.1 - Slotted locknuts, self-locking, with polyamide core
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts
GN 1804.1
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/nuts/gn1804_1/gn1804_1.prj},{NB=Nutmutter selbstsichernd GN 1804.1-M22x1,5},{PARTNUMBER=GN 1804.1-M22x1,5},{ITEMID=1804.1-M22x1.5},{D1=M22x1,5},{D1NDM=22.000},{P=1.50},{D2=38},{D3=33},{B=5},{H=12.7},{M=6.1},{AN=4},{HS=DIN 1810-A40-42},{MM=7.500},{CH=0.750},{X1=1.000},{VY1=11.500},{V2=15.490},{R1=11.500},{CH2=1.440},{P1=10.750},{P2=11.500},{P23=5.600},{DX=18.000},{WEIGHT=0.0440},{CTN=7318160030},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Thread 6H
[mm]
D2
[mm]
D3
[mm]
B
[mm]
H
[mm]
M
[mm]
AN
Number of slots
[mm]
HS
C-Spanner
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Slotted locknut self-lock...
GN 1804.1-M10x0,75
M10x0,75
18
15
3
7.5
4.5
4
DIN 1810-A16-20
0.0063
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M10x1
M10x1
18
15
3
7.6
4.3
4
DIN 1810-A16-20
0.0070
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M12x1
M12x1
21
18
3
7.5
4.5
4
DIN 1810-A16-20
0.0100
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M12x1,5
M12x1,5
21
18
3
9.2
6.2
4
DIN 1810-A16-20
0.0080
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M14x1,5
M14x1,5
24
21
4
10.7
5.6
4
DIN 1810-A25-28
0.0280
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M15x1
M15x1
24
21
4
8.5
5.5
4
DIN 1810-A25-28
0.0124
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M16x1,5
M16x1,5
28
24
4
10.7
5.9
4
DIN 1810-A25-28
0.0290
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M17x1
M17x1
28
24
4
8.5
5.5
4
DIN 1810-A25-28
0.0165
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M18x1,5
M18x1,5
28
24
4
10.7
7.4
4
DIN 1810-A25-28
0.0300
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M20x1
M20x1
32
27
4
9.5
6.5
4
DIN 1810-A30-32
0.0220
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M20x1,5
M20x1,5
32
27
4
9.5
5.7
4
DIN 1810-A30-32
0.0310
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M22x1,5
M22x1,5
38
33
5
12.7
6.1
4
DIN 1810-A40-42
0.0440
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M24x1,5
M24x1,5
38
33
5
10.6
6.4
4
DIN 1810-A40-42
0.0370
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M25x1,5
M25x1,5
38
33
5
10.5
6.5
4
DIN 1810-A40-42
0.0332
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M28x1,5
M28x1,5
44
38
5
11.1
6.8
4
DIN 1810-A45-50
0.0523
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M30x1,5
M30x1,5
44
38
5
11.0
6.5
4
DIN 1810-A45-50
0.0460
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M32x1,5
M32x1,5
50
44
5
11.1
7.2
4
DIN 1810-A45-50
0.0680
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M35x1,5
M35x1,5
50
44
5
11.0
7.0
4
DIN 1810-A45-50
0.0580
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M38x1,5
M38x1,5
53
47
5
12.1
6.7
4
DIN 1810-A52-55
0.0680
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M40x1,5
M40x1,5
56
50
6
12.0
8.2
4
DIN 1810-A58-62
0.0785
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M42x1,5
M42x1,5
62
55
6
15.2
10.7
4
DIN 1810-A58-62
0.1500
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M45x1,5
M45x1,5
62
55
6
12.0
8.2
4
DIN 1810-A58-62
0.0738
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M50x1,5
M50x1,5
68
61
6
13.0
8.5
4
DIN 1810-A68-75
0.1015
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M55x2
M55x2
75
68
7
13.5
8.5
6
DIN 1810-A68-75
0.1408
7318160030
YES
Slotted locknut self-lock...
GN 1804.1-M60x2
M60x2
80
73
7
13.5
8.5
6
DIN 1810-A80-90
0.1485
7318160030
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求