目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
LPA-TPA - Light duty swivel castor with top plate fitting, wheel with thermoplastic rubber tread, with polypropylene wheel centre
JW Winco
3.0 Machine parts
3.10 Rolling, transporting with casters and wheels
Casters and wheels
LPA-TPA
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_10/casters_and_wheels/lpa_tpa/lpa-tpa.prj},{NB=Light Duty Swivel Caster LPA-TPA-50-P22-K-FI-FK},{PARTNUMBER=LPA-TPA-50-P22-K-FI-FK},{ITEMID=500KRL0/FIFK},{HIDDEN=GANTER},{NAME=50K-FI-FK_574301},{INAME=50K2dFI2dFK_574301},{NTCUSTOM=Apparate-Lenkrolle mit Anschraubplatte und Feststeller \"stop-fix\" aus Kunststoff. Rad mit thermoplastischem Gummi-Laufbelag, mit Polypropylen-Radkörper.},{LINACUSTOM=Blickle - LPA-TPA - LPA-TPA 50K-FI-FK},{MATNR=574301},{ARTNR=LPA-TPA 50K-FI-FK},{RADDRM=50},{RADBR=19},{TF1=50},{LART=Kugellager},{GESHO=71},{PLGR=60 x 60},{SCHENT=38x38/48x48},{SLDRM=6,2},{AUSL=25},{REHAERTE=85° Shore A},{TEMPV=-20},{TEMPB=60},{STGEW=0,222},{WEIGHT=MIN},{CTN=},{ROHS=YES},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
RADDRM
wheel Ø
[mm]
RADBR
wheel width
[mm]
TF1
load capacity
[kg]
LART
bearing type
ⁿ/ₐ
GESHO
overall height
[mm]
PLGR
plate size
[mm]
SCHENT
bolt hole spacing
[mm]
SLDRM
bolt hole Ø
[mm]
AUSL
swivel lead
[mm]
REHAERTE
tread & tire hardness
[°Shore A]
TEMPV
temperature range from
[°C]
TEMPB
temperature range to
[°C]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Light Duty Swivel Caster ...
LPA-TPA-100-P22-G-FI
100
25
70
Gleitlager
123
60 x 60
38x38/48x48
6,2
33
85° Shore A
-20
60
YES
Light Duty Swivel Caster ...
LPA-TPA-100-P22-G
100
25
70
Gleitlager
123
60 x 60
38x38/48x48
6,2
33
85° Shore A
-20
60
YES
Light Duty Swivel Caster ...
LPA-TPA-50-P22-G-FI
50
19
50
Gleitlager
71
60 x 60
38x38/48x48
6,2
25
85° Shore A
-20
60
YES
Light Duty Swivel Caster ...
LPA-TPA-50-P22-G
50
19
50
Gleitlager
71
60 x 60
38x38/48x48
6,2
25
85° Shore A
-20
60
YES
Light Duty Swivel Caster ...
LPA-TPA-50-P22-K-FI-FK
50
19
50
Kugellager
71
60 x 60
38x38/48x48
6,2
25
85° Shore A
-20
60
YES
Light Duty Swivel Caster ...
LPA-TPA-50-P22-K-FK
50
19
50
Kugellager
71
60 x 60
38x38/48x48
6,2
25
85° Shore A
-20
60
YES
Light Duty Swivel Caster ...
LPA-TPA-75-P22-G-FI
75
25
75
Gleitlager
100
60 x 60
38x38/48x48
6,2
29
85° Shore A
-20
60
YES
Light Duty Swivel Caster ...
LPA-TPA-75-P22-G
75
25
75
Gleitlager
100
60 x 60
38x38/48x48
6,2
29
85° Shore A
-20
60
YES
Light Duty Swivel Caster ...
LPA-TPA-75-P22-K-FI-FK
75
25
75
Kugellager
100
60 x 60
38x38/48x48
6,2
29
85° Shore A
-20
60
YES
Light Duty Swivel Caster ...
LPA-TPA-75-P22-K-FK
75
25
75
Kugellager
100
60 x 60
38x38/48x48
6,2
29
85° Shore A
-20
60
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求