dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
22m³/h (nominal flow), PN16
Wilo
Multistage vertical in-line pumps
Helix EXCEL
Powered by
CAD模型選擇
{wilo/40288a8a54ce361f0154de0841f9285f/8ae2889e57d31db80157d6ed8f8f0fe6/8ae2819c74d2a9870174d3601dcf59ee.prj},{NB=Helix EXCEL 110-04-2/A3/V/KS 4171994(350)},{ARTICLE_ID=4171994},{EF014904=0},{EF014905=0},{EF000991=38.0},{EF000992=91.78},{EF020449=16.0},{EF000536=0},{EF003977=460},{EF000351=3},{EF000001=10.90},{EF012425=7.5},{EF013710=0.0},{EF001642=3500.0},{EF007178=0},{EF007179=0},{EF016383=0},{EF016385=0},{EF016386=0},{EF016387=0},{EF016388=0},{EF016389=0},{EF016390=0},{EF003626=0},{EF007521=0},{EF016392=0},{EF016393=0},{EF023182=-15.0},{EF002386=-15.0},{EF025503=50},{EF025504=50},{EF004265=300.0},{EF023086=1245.0},{EF000167=104.0},{A=0},{A1=22.5},{A2=22.5},{B1=18},{B2=18},{BO1=0},{BO2=0},{D1=165},{D2=165},{DO1=60},{DO2=60},{D21=19},{D22=19},{D41=0},{D42=0},{DN1=50},{DN2=50},{F1=0.0},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTICLE_ID
Article number
ⁿ/ₐ
ARTICLE_NAME
Type code
ⁿ/ₐ
MANUFACTURER_NAME
Manufacturer
ⁿ/ₐ
DESCRIPTION_SHORT
Short text
ⁿ/ₐ
DESCRIPTION_LONG
Tender text
ⁿ/ₐ
PRODUCT_DESCRIPTION
Product description
ⁿ/ₐ
ETIM_CLASS__EC_
ETIM Class (EC)
ⁿ/ₐ
EF000010
Model
ⁿ/ₐ
EF023038
Pump casing material
ⁿ/ₐ
EF023143
Quality class of pump casing
ⁿ/ₐ
EF011652
Material pump wheel
ⁿ/ₐ
EF024149
Material pump wheel
ⁿ/ₐ
EF004250
Material of connection
ⁿ/ₐ
EF025877
Material quality connection
ⁿ/ₐ
EF014904
Volume flow rate (BEP)
[m³/h]
EF014905
Head at flow rate (BEP)
[kPa]
EF000991
Max. discharge flow
[m³/h]
EF000992
Max. static height
[m]
EF020449
Max. operating pressure
[bar]
EF003701
Electrical connection
ⁿ/ₐ
EF000536
Cable length
[mm]
EF003977
Rated voltage
[V]
EF000351
Number of phases
ⁿ/ₐ
EF005455
Frequency
[Hz]
EF000001
Nominal current
[A]
EF012425
Motor power output (P2) per motor
[kW]
EF013710
Minimum Efficiency Index (MEI)
ⁿ/ₐ
EF023092
Insulation class acc. to IEC
ⁿ/ₐ
EF001642
Rotational speed
[1/min]
EF020121
Motor speed control
ⁿ/ₐ
EF020120
Type of speed control
ⁿ/ₐ
EF023093
Motor with extended shaft
ⁿ/ₐ
EF015266
Communication
ⁿ/ₐ
EF007178
Radio standard Bluetooth
ⁿ/ₐ
EF007179
Radio standard 2G / 3G / 4G
ⁿ/ₐ
EF016383
Radio standard 2G / 3G / 4G
ⁿ/ₐ
EF016385
Radio standard 5G
ⁿ/ₐ
EF016386
Interface signal 0-10 V / 2-10 V
ⁿ/ₐ
EF016387
Interface signal 0-20 mA / 4-20 mA
ⁿ/ₐ
EF016388
Interface PT100 / PT1000 / PTC
ⁿ/ₐ
EF016389
Interface Pulse Width Modulation (PWM)
ⁿ/ₐ
EF016390
Interface pulse counter
ⁿ/ₐ
EF003626
Potential free switch contact
ⁿ/ₐ
EF007314
With communication interface RS-485
ⁿ/ₐ
EF007312
With communication interface RS-232
ⁿ/ₐ
EF007521
Supporting protocol for EtherNet/IP
ⁿ/ₐ
EF003055
Supporting protocol for KNX
ⁿ/ₐ
EF003052
Supporting protocol for PROFIBUS
ⁿ/ₐ
EF007525
Supporting protocol for PROFINET IO
ⁿ/ₐ
EF016391
Supporting protocol for CAN/CANOpen
ⁿ/ₐ
EF016392
Supporting protocol for Modbus TCP
ⁿ/ₐ
EF016393
Supporting protocol for Modbus RTU
ⁿ/ₐ
EF016394
Supporting protocol for BACnet MS/TP
ⁿ/ₐ
EF016395
Supporting protocol for BACnet IP
ⁿ/ₐ
EF016396
Supporting protocol for LON/LONWorks
ⁿ/ₐ
EF016397
Supporting protocol for LIN Bus
ⁿ/ₐ
EF023182
Medium temperature (continuous)
[°C]
EF002386
Ambient temperature
[°C]
EF025116
Connection on supply side
ⁿ/ₐ
EF025117
Diameter of connection on supply side
ⁿ/ₐ
EF025503
Outer pipe diameter connection inlet side
[mm]
EF026143
Flange compression stage connection inlet
[bar]
EF014906
Connection standard inlet side
ⁿ/ₐ
EF025977
Connection outlet side
ⁿ/ₐ
EF025118
Diameter of connection on delivery side
ⁿ/ₐ
EF025504
Outer pipe diameter connection outlet side
[mm]
EF026233
Flange compression stage connection outlet
[bar]
EF014907
Connection standard outlet side
ⁿ/ₐ
EF001339
Flange shape
ⁿ/ₐ
EF020038
Self-priming
ⁿ/ₐ
EF005474
Degree of protection (IP rating)
ⁿ/ₐ
EF004265
Recess length
[mm]
EF023086
Pump height
[mm]
EF000167
Weight
[kg]
EF004663
Explosion-proof
ⁿ/ₐ
EF014908
Standard motor
ⁿ/ₐ
EF014979
Motor efficiency class
ⁿ/ₐ
EF016015
With protection against dry running
ⁿ/ₐ
EF008837
Approval
ⁿ/ₐ
MECHANICAL_SEAL
Mechanical seal
ⁿ/ₐ
EF023103
With oval counterflanges
ⁿ/ₐ
A
Angle electrical cabinet
[°]
A1
Angle to first bolt hole
[°]
A2
Angle to first bolt hole
[°]
B1
Thickness flange (incl. sealing edge)
[mm]
B2
Thickness flange (incl. sealing edge)
[mm]
BO1
Width oval flange
[mm]
BO2
Width oval flange
[mm]
D1
Outer diameter of flange
[mm]
D2
Outer diameter of flange
[mm]
DO1
Outer pipe diameter connection
[mm]
DO2
Outer pipe diameter connection
[mm]
D21
Diameter bolt hole
[mm]
D22
Diameter bolt hole
[mm]
D41
Diameter sealing edge
[mm]
D42
Diameter sealing edge
[mm]
DN1
Nominal inner diameter
[mm]
DN2
Nominal inner diameter
[mm]
F1
Thickness sealing edge
[mm]
F2
Thickness sealing edge
[mm]
H1
Pump height
[mm]
DM
Diameter motor
[mm]
H2
Height to bottom side electrical cabinet
[mm]
H3
Distance to centre connection
[mm]
H4
Distance to bottom side motor
[mm]
H5
Thickness foot
[mm]
H6
Distance to fastening
[mm]
K1
Pitch circle
[mm]
K2
Pitch circle
[mm]
L1
Connection length
[mm]
L2
Connection length
[mm]
LE4
Width electrical cabinet
[mm]
LE5
Length electrical cabinet
[mm]
LE7
Centre pump to top side electrical cabinet
[mm]
LH1
Centre-to-centre holes
[mm]
LH2
Centre-to-centre holes
[mm]
LO1
Length oval flange
[mm]
LO2
Length oval flange
[mm]
N1
Number of bolt holes
ⁿ/ₐ
N2
Number of bolt holes
ⁿ/ₐ
Z1
Working length
[mm]
Z2
Working length
[mm]
BF3
Dimensions
[mm]
BF4
Dimensions
[mm]
BF5
Dimensions
[mm]
BF6
Dimensions
[mm]
B4
Dimensions
[mm]
B5
Dimensions
[mm]
B7
Dimensions
[mm]
B8
Dimensions
[mm]
B9
Dimensions
[mm]
B10
Dimensions
[mm]
B11
Dimensions
[mm]
CF1
Dimensions
ⁿ/ₐ
CF2
Dimensions
ⁿ/ₐ
DIAMD1
Dimensions
[mm]
DIAMD2
Dimensions
[mm]
D3
Dimensions
[mm]
D4
Dimensions
[mm]
DL1
Dimensions
[mm]
DL2
Dimensions
[mm]
H0
Dimensions
[mm]
H7
Dimensions
[mm]
H8
Dimensions
[mm]
H9
Dimensions
[mm]
H10
Dimensions
ⁿ/ₐ
H11
Dimensions
[mm]
H12
Dimensions
[mm]
L4
Dimensions
[mm]
L5
Dimensions
[mm]
L7
Dimensions
[mm]
L8
Dimensions
[mm]
L9
Dimensions
[mm]
L12
Dimensions
[mm]
R1
Dimensions
[mm]
B
Angle bracket
[°]
4169593
4169593
Helix EXCEL 110-01-2/A3/V...
WILO SE
Efficiency Optimized Vert...
Highly efficient high-pre...
Helix EXCEL 110-01-2/A3/V...
EC011334
Vertical
1.4409
GX2CrNiMo19-11-2
Stainless steel
X2CrNiMo17-12-2
1.4409
GX2CrNiMo19-11-2
0
0
40.0
24.36
16.0
Terminals
0
460
3
50. 60
4.40
2.2
0.0
F
3500.0
Built-in
Continuously variable
no
Prepared
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-15.0
-15.0
Flange
2 CLASS 300
50
PN 25
ASME B16.5
Flange;2.00 Class 300 ASM...
2 CLASS 300
50
PN 25
ASME B16.5
Flange
no
IP55
300.0
913.0
68.0
0
EC motor
IE5
no
no
Q1BVGG
no
0
22.5
22.5
18
18
0
0
165
165
60
60
19
19
0
0
50
50
0.0
0.0
913
206
586
135
586
28
307.0
127
127
150
150
232
300
255
127
127
0
0
8
8
150
150
0.00
0
0.00
0
320
260
342
236.5
0
0
0
0
0
210
14.5
203
115
13.5
240
172
90
159.0
20.0
0
0.0
0
220
226
290
236.5
0
0
310
180
4169595
4169595
Helix EXCEL 110-02-2/A3/V...
WILO SE
Efficiency Optimized Vert...
Highly efficient high-pre...
Helix EXCEL 110-02-2/A3/V...
EC011334
Vertical
1.4409
GX2CrNiMo19-11-2
Stainless steel
X2CrNiMo17-12-2
1.4409
GX2CrNiMo19-11-2
0
0
40.0
39.78
16.0
Terminals
0
460
3
50. 60
6.00
3.2
0.0
F
3500.0
Built-in
Continuously variable
no
Prepared
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-15.0
-15.0
Flange
2 CLASS 300
50
PN 25
ASME B16.5
Flange;2.00 Class 300 ASM...
2 CLASS 300
50
PN 25
ASME B16.5
Flange
no
IP55
300.0
913.0
77.0
0
EC motor
IE5
no
no
Q1BVGG
no
0
22.5
22.5
18
18
0
0
165
165
60
60
19
19
0
0
50
50
0.0
0.0
913
206
585
135
585
28
306.0
127
127
150
150
232
300
248
127
127
0
0
8
8
150
150
0.00
0
0.00
0
320
260
342
236.5
0
0
0
0
0
210
14.5
203
115
13.5
240
172
90
159.0
20.0
0
0.0
0
220
226
290
236.5
0
0
310
180
4171988
4171988
Helix EXCEL 110-03-5.7-5....
WILO SE
Efficiency Optimized Vert...
Highly efficient high-pre...
Helix EXCEL 110-03-5.7-5....
EC011334
Vertical
1.4409
GX2CrNiMo19-11-2
Stainless steel
X2CrNiMo17-12-2
1.4409
GX2CrNiMo19-11-2
0
0
38.0
56.78
16.0
Terminals
0
460
3
50. 60
6.50
4.2
0.0
F
3500.0
Built-in
Continuously variable
no
Prepared
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-15.0
-15.0
Flange
2 CLASS 300
50
PN 25
ASME B16.5
Flange;2.00 Class 300 ASM...
2 CLASS 300
50
PN 25
ASME B16.5
Flange
no
IP55
300.0
1176.0
84.0
0
EC motor
IE5
no
no
U3BVGG
no
0
22.5
22.5
18
18
0
0
165
165
60
60
19
19
0
0
50
50
0.0
0.0
1176
224
766
135
766
28
459.0
127
127
150
150
232
300
256
127
127
0
0
8
8
150
150
0.00
0
0.00
0
320
260
342
236.5
0
0
0
0
0
210
14.5
203
240
13.5
240
172
90
187.0
20.0
0
0.0
0
220
226
290
236.5
0
0
310
180
4171990
4171990
Helix EXCEL 110-03-7.5-7....
WILO SE
Efficiency Optimized Vert...
Highly efficient high-pre...
Helix EXCEL 110-03-7.5-7....
EC011334
Vertical
1.4409
GX2CrNiMo19-11-2
Stainless steel
X2CrNiMo17-12-2
1.4409
GX2CrNiMo19-11-2
0
0
38.0
67.92
16.0
Terminals
0
460
3
50. 60
8.20
5.5
0.0
F
3500.0
Built-in
Continuously variable
no
Prepared
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-15.0
-15.0
Flange
2 CLASS 300
50
PN 25
ASME B16.5
Flange;2.00 Class 300 ASM...
2 CLASS 300
50
PN 25
ASME B16.5
Flange
no
IP55
300.0
1176.0
97.0
0
EC motor
IE5
no
no
Q1BVGG
no
0
22.5
22.5
18
18
0
0
165
165
60
60
19
19
0
0
50
50
0.0
0.0
1176
224
768
135
768
28
461.0
127
127
150
150
232
385
280
127
127
0
0
8
8
150
150
0.00
0
0.00
0
320
260
342
236.5
0
0
0
0
0
210
14.5
203
240
13.5
240
172
90
187.0
20.0
0
0.0
0
220
226
290
236.5
0
0
310
180
4171992
4171992
Helix EXCEL 110-03-8.8-8....
WILO SE
Efficiency Optimized Vert...
Highly efficient high-pre...
Helix EXCEL 110-03-8.8-8....
EC011334
Vertical
1.4409
GX2CrNiMo19-11-2
Stainless steel
X2CrNiMo17-12-2
1.4409
GX2CrNiMo19-11-2
0
0
38.0
75.90
16.0
Terminals
0
460
3
50. 60
9.70
6.5
0.0
F
3500.0
Built-in
Continuously variable
no
Prepared
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-15.0
-15.0
Flange
2 CLASS 300
50
PN 25
ASME B16.5
Flange;2.00 Class 300 ASM...
2 CLASS 300
50
PN 25
ASME B16.5
Flange
no
IP55
300.0
1195.0
100.0
0
EC motor
IE5
no
no
Q1BVGG
no
0
22.5
22.5
18
18
0
0
165
165
60
60
19
19
0
0
50
50
0.0
0.0
1195
250
762
135
762
28
455.0
127
127
150
150
232
385
280
127
127
0
0
8
8
150
150
0.00
0
0.00
0
320
260
342
236.5
0
0
0
0
0
210
14.5
203
240
13.5
240
172
90
187.0
20.0
0
0.0
0
220
226
290
236.5
0
0
310
180
4171994
4171994
Helix EXCEL 110-04-2/A3/V...
WILO SE
Efficiency Optimized Vert...
Highly efficient high-pre...
Helix EXCEL 110-04-2/A3/V...
EC011334
Vertical
1.4409
GX2CrNiMo19-11-2
Stainless steel
X2CrNiMo17-12-2
1.4409
GX2CrNiMo19-11-2
0
0
38.0
91.78
16.0
Terminals
0
460
3
50. 60
10.90
7.5
0.0
F
3500.0
Built-in
Continuously variable
no
Prepared
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-15.0
-15.0
Flange
2 CLASS 300
50
PN 25
ASME B16.5
Flange;2.00 Class 300 ASM...
2 CLASS 300
50
PN 25
ASME B16.5
Flange
no
IP55
300.0
1245.0
104.0
0
EC motor
IE5
no
no
Q1BVGG
no
0
22.5
22.5
18
18
0
0
165
165
60
60
19
19
0
0
50
50
0.0
0.0
1245
250
812
135
812
28
505.0
127
127
150
150
232
385
280
127
127
0
0
8
8
150
150
0.00
0
0.00
0
320
260
342
236.5
0
0
0
0
0
210
14.5
203
240
13.5
240
172
90
187.0
20.0
0
0.0
0
220
226
290
236.5
0
0
310
180
4216077
4216077
Helix EXCEL 110-01-1/A3/E...
WILO SE
Efficiency Optimized Vert...
Highly efficient high-pre...
Helix EXCEL 110-01-1/A3/E...
EC011334
Vertical
Stainless steel
GX5CrNi19-10
Stainless steel
X2CrNi18-9
Stainless steel
GX5CrNi19-10
0
0
40.0
24.36
16.0
Terminals
0
460
3
50. 60
4.40
2.2
0.0
F
3500.0
Built-in
Continuously variable
no
Prepared
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-20.0
-15.0
Flange
2 CLASS 300
50
PN 25
ASME B16.5
Flange;2.00 Class 300 ASM...
2 CLASS 300
50
PN 25
ASME B16.5
Flange
no
IP55
300.0
860.0
76.0
0
EC motor
IE5
no
NFS/ANSI 61
Q1BE3GG
no
0
22.5
22.5
18
18
0
0
165
165
60
60
19
19
0
0
50
50
0.0
0.0
860
206
533
135
533
28
254.0
127
127
150
150
232
300
255
127
127
0
0
8
8
150
150
0.00
0
0.00
0
320
260
342
236.5
0
0
0
0
0
210
14.5
203
115
13.5
240
172
90
159.0
20.0
0
0.0
0
220
226
290
236.5
0
0
310
180
4216078
4216078
Helix EXCEL 110-02-1/A3/E...
WILO SE
Efficiency Optimized Vert...
Highly efficient high-pre...
Helix EXCEL 110-02-1/A3/E...
EC011334
Vertical
Stainless steel
GX5CrNi19-10
Stainless steel
X2CrNi18-9
Stainless steel
GX5CrNi19-10
0
0
40.0
39.78
16.0
Terminals
0
460
3
50. 60
6.00
3.2
0.0
F
3500.0
Built-in
Continuously variable
no
Prepared
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-20.0
-15.0
Flange
2 CLASS 300
50
PN 25
ASME B16.5
Flange;2.00 Class 300 ASM...
2 CLASS 300
50
PN 25
ASME B16.5
Flange
no
IP55
300.0
860.0
77.0
0
EC motor
IE5
no
NFS/ANSI 61
Q1BE3GG
no
0
22.5
22.5
18
18
0
0
165
165
60
60
19
19
0
0
50
50
0.0
0.0
860
206
532
135
532
28
253.0
127
127
150
150
232
300
248
127
127
0
0
8
8
150
150
0.00
0
0.00
0
320
260
342
236.5
0
0
0
0
0
210
14.5
203
115
13.5
240
172
90
159.0
20.0
0
0.0
0
220
226
290
236.5
0
0
310
180
4216084
4216084
Helix EXCEL 110-03-5.7-1/...
WILO SE
Efficiency Optimized Vert...
Highly efficient high-pre...
Helix EXCEL 110-03-5.7-1/...
EC011334
Vertical
Stainless steel
GX5CrNi19-10
Stainless steel
X2CrNi18-9
Stainless steel
GX5CrNi19-10
0
0
38.0
56.78
16.0
Terminals
0
460
3
50. 60
6.50
4.2
0.0
F
3500.0
Built-in
Continuously variable
no
Prepared
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-20.0
-15.0
Flange
2 CLASS 300
50
PN 25
ASME B16.5
Flange;2.00 Class 300 ASM...
2 CLASS 300
50
PN 25
ASME B16.5
Flange
no
IP55
300.0
1169.0
110.0
0
EC motor
IE5
no
NFS/ANSI 61
Q1BE3GG
no
0
22.5
22.5
18
18
0
0
165
165
60
60
19
19
0
0
50
50
0.0
0.0
1169
224
759
135
759
28
452.0
127
127
150
150
232
300
256
127
127
0
0
8
8
150
150
0.00
0
0.00
0
320
260
342
236.5
0
0
0
0
0
210
14.5
203
240
13.5
240
172
90
187.0
20.0
0
0.0
0
220
226
290
236.5
0
0
310
180
4216085
4216085
Helix EXCEL 110-03-7.5-1/...
WILO SE
Efficiency Optimized Vert...
Highly efficient high-pre...
Helix EXCEL 110-03-7.5-1/...
EC011334
Vertical
Stainless steel
GX5CrNi19-10
Stainless steel
X2CrNi18-9
Stainless steel
GX5CrNi19-10
0
0
38.0
67.92
16.0
Terminals
0
460
3
50. 60
6.50
4.2
0.0
F
3500.0
Built-in
Continuously variable
no
Prepared
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-20.0
-15.0
Flange
2 CLASS 300
50
PN 25
ASME B16.5
Flange;2.00 Class 300 ASM...
2 CLASS 300
50
PN 25
ASME B16.5
Flange
no
IP55
300.0
1169.0
110.0
0
EC motor
IE5
no
NFS/ANSI 61
Q1BE3GG
no
0
22.5
22.5
18
18
0
0
165
165
60
60
19
19
0
0
50
50
0.0
0.0
1169
224
759
135
759
28
452.0
127
127
150
150
232
300
256
127
127
0
0
8
8
150
150
0.00
0
0.00
0
320
260
342
236.5
0
0
0
0
0
210
14.5
203
240
13.5
240
172
90
187.0
20.0
0
0.0
0
220
226
290
236.5
0
0
310
180
4216086
4216086
Helix EXCEL 110-03-8.8-1/...
WILO SE
Efficiency Optimized Vert...
Highly efficient high-pre...
Helix EXCEL 110-03-8.8-1/...
EC011334
Vertical
Stainless steel
GX5CrNi19-10
Stainless steel
X2CrNi18-9
Stainless steel
GX5CrNi19-10
0
0
38.0
75.90
16.0
Terminals
0
460
3
50. 60
9.70
6.5
0.0
F
3500.0
Built-in
Continuously variable
no
Prepared
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-20.0
-15.0
Flange
2 CLASS 300
50
PN 25
ASME B16.5
Flange;2.00 Class 300 ASM...
2 CLASS 300
50
PN 25
ASME B16.5
Flange
no
IP55
300.0
1192.0
110.0
0
EC motor
IE5
no
NFS/ANSI 61
Q1BE3GG
no
0
22.5
22.5
18
18
0
0
165
165
60
60
19
19
0
0
50
50
0.0
0.0
1192
250
759
135
759
28
452.0
127
127
150
150
232
385
280
127
127
0
0
8
8
150
150
0.00
0
0.00
0
320
260
342
236.5
0
0
0
0
0
210
14.5
203
240
13.5
240
172
90
187.0
20.0
0
0.0
0
220
226
290
236.5
0
0
310
180
4216087
4216087
Helix EXCEL 110-04-1/A3/E...
WILO SE
Efficiency Optimized Vert...
Highly efficient high-pre...
Helix EXCEL 110-04-1/A3/E...
EC011334
Vertical
Stainless steel
GX5CrNi19-10
Stainless steel
X2CrNi18-9
Stainless steel
GX5CrNi19-10
0
0
38.0
91.78
16.0
Terminals
0
460
3
50. 60
10.90
7.5
0.0
F
3500.0
Built-in
Continuously variable
no
Prepared
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-20.0
-15.0
Flange
2 CLASS 300
50
PN 25
ASME B16.5
Flange;2.00 Class 300 ASM...
2 CLASS 300
50
PN 25
ASME B16.5
Flange
no
IP55
300.0
1242.0
116.0
0
EC motor
IE5
no
NFS/ANSI 61
Q1BE3GG
no
0
22.5
22.5
18
18
0
0
165
165
60
60
19
19
0
0
50
50
0.0
0.0
1242
250
809
135
809
28
502.0
127
127
150
150
232
385
280
127
127
0
0
8
8
150
150
0.00
0
0.00
0
320
260
342
236.5
0
0
0
0
0
210
14.5
203
240
13.5
240
172
90
187.0
20.0
0
0.0
0
220
226
290
236.5
0
0
310
180
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求