AS - Adapter Shaft
IPS
ips
Metric
Accessories
Linear Roller Systems
Powered by
CAD模型選擇
{weiss/ips/metric/accessories/linear_roller_systems/adapter_shaft.prj},{NB=31-003},{PN=31-003},{ADT=C},{DESCRIPTION=Adapter Shaft C},{A=12.7 (0.500)},{A1=12.700},{B=3.18},{C=14.22},{D=50.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
ADT
Adapter Shaft Type
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
Shaft Diameter A
[mm/inch]
B
Key Width B
ⁿ/ₐ
C
Shaft Height Over Key C
[mm]
D
Shaft Diameter Depth D
[mm]
31-001
31-001
A
Adapter Shaft A
9.525 (0.375)
2.39
10.60
50.8
31-002
31-002
B
Adapter Shaft B
11 (0.433)
4.00
12.50
50.8
31-003
31-003
C
Adapter Shaft C
12.7 (0.500)
3.18
14.22
50.8
31-004
31-004
D
Adapter Shaft D
14 (0.551)
5.00
16.00
50.8
31-005
31-005
E
Adapter Shaft E
15.875 (0.625)
4.76
18.00
50.8
31-006
31-006
F
Adapter Shaft F
16 (0.630)
5.00
18.00
50.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求