您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1879710500 - SAIL-M12BG-12-5.0U
Weidmüller
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Assembled sensor actuator-line
Powered by
CAD模型選擇
{weidmueller_qs/27/06/03/11/1879710500.prj},{NB=1879710500},{MANUID=1879710500},{AAB762=5},{AAB912=80},{AAB913=80},{AAC028=-40},{AAC029=-25},{AAF726=1.500},{AAT080=12},{AAW072=180},{BAH005=30},{AAF040=0.195},{AAD931=85444290},{AAO676=1879710500},{AAO663=4032248478934},{PREVIEW=../../../../_pool_/eb/1b/18797105009999.png},{MANUTYPEDESC=SAIL-M12BG-12-5.0U},{DESCSHORT=Sensor-actuator Cable (assembled) One end without connector, M12, Number of poles: 12, Cable length: 5 m, Female socket, straight},{DESCLONG=Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.},{GTIN=4032248478934},{MANUNAME=Weidmueller Group},{AAB225=straight}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB225
Arrangement of the cable lead-in, head 1
ⁿ/ₐ
AAB226
arrangement of the cable lead-in (head 2)
ⁿ/ₐ
AAB379
Type of plug-in contact, head 1
ⁿ/ₐ
AAB418
Design of the electrical connection (head 1)
ⁿ/ₐ
AAB419
Design of the electrical connection (head 2)
ⁿ/ₐ
AAB734
Cable length can be configured
ⁿ/ₐ
AAB762
Length of the preassembled line
[m]
AAB912
max. permissible cable outside temperature, fixed laid
[°C]
AAB913
max. permissible cable outside temperature, when moving
[°C]
AAC028
min. permissible cable outside temperature, fixed laid
[°C]
AAC029
min. permissible cable outside temperature, when moving
[°C]
AAC076
Coding (head 1)
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC133
Radial networked
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAD251
Material of the cable mantle
ⁿ/ₐ
AAF726
rated current
[A]
AAM076
suitable for cable guide chain
ⁿ/ₐ
AAS488
Type of plug-in contact (head 2)
ⁿ/ₐ
AAS489
Knurl material
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAW068
Resistant to welding beads
ⁿ/ₐ
AAW072
Torsion-resistant
ⁿ/ₐ
BAB378
Color of coat
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAD993
shielded
ⁿ/ₐ
BAG101
Status display present
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1879710500
1879710500
SAIL-M12BG-12-5.0U
传感器-执行器电缆(预装配), 一端不带联接器, ...
预安装的传感器/执行器电缆,用于传感器或执行器的连...
4032248478934
Weidmueller Group
straight
straight
Female (socket)
M12
M12
No
5
80
80
-40
-25
A-coded
IP67
No
Gold
PUR (polyurethane)
1.500
Yes
Female (socket)
Not relevant
12
No
180
black
CE; CULUS
Yes
No
No
IP67
30
0.195
85444290
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求