目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
734-129 - STRAIN RELIEF PLATE 25 MM / 0.975 IN WIDE
WAGO
PG 03 - Multi Connection System
Series 734
Powered by
CAD模型選擇
{wago/pg03/serie734/0734-0129_0999-0962.prj},{NB=734-129},{BESTNR=734-129},{INFODE=Info DE},{INFOEN=Info EN},{BREITE=25.00},{FARBE=lichtgrau},{RGB=0.87,0.84,0.79,0},{GEWICHT=0.800},{ECLASS71=27-14-92-14},{LINKDE=http://www.wago.com/de/p/734-129},{LINKEN=http://www.wago.com/global/p/734-129}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
BREITE
Width
[mm]
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
734-129
734-129
25.00
lichtgrau
0.800
27-14-92-14
734-229
734-229
25.00
orange
0.628
27-14-92-14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求