目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
DKR ( ISO 12151-6 / ISO 8434-6)) - BSP Females 60° Cone
VOSS
Catalogue Hose Couplings
Metric 60° conical seal
Powered by
CAD模型選擇
{voss/3_larga/dk60_dichtkegel_60/dk60_dkr.prj},{NB=7000277600},{BZ=7000277600},{FX=16.662},{DN=12.000},{CH=22.000},{L=54.000},{C=7.000},{H=24.500},{M=18.500},{G=54.000},{L1=13.000},{L2=10.000},{L3=16.500},{L4=7.000},{L5=7.950},{L6=0.346},{L7=3.811},{L8=15.800},{L9=11.200},{L10=7.500},{W1=17.000},{W2=13.500},{W3=19.000},{W4=11.500},{W5=13.100},{W6=14.800},{W7=17.000},{W8=17.200},{W9=17.865},{W10=19.900},{W11=21.801},{K1=30.000},{K2=30.000},{K3=4.953},{K4=49.953},{A1=0.500},{A3=0.000},{A2=0.299},{A4=0.200},{KA4=0.000},{AU1=0.200},{AU2=0.300},{R1=0.300},{R2=0.200},{R3=0.500},{R4=0.000},{R5=0.300},{R6=0.500},{R7=2.000},{R8=2.000},{DL=4.000},{DW=1.000},{DW1=10.057},{DK=0.000},{N=0.000},{N1=6.348},{M1=-3.095},{B1=14.598},{N2=6.586}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
H
[mm]
M
[mm]
G
重量
[g]
7000276800
7000276800
HF/60-SWS-5-DN05
S30410104005
DKR 1/8" 05
G 1/8”
3/16”
5.000
14.000
41.500
3.000
19.500
15.500
15.000
7000276900
7000276900
HF/60-SWS-5-DN06
S30410104006A
DKR 1/8" 06
G 1/8”
1/4”
6.000
14.000
47.500
3.000
19.500
15.500
18.000
7000277000
7000277000
HF/60-SWS-8-DN05
S30410106005H
DKR 1/4" 05
G 1/4”
3/16”
5.000
19.000
42.500
3.000
20.500
15.500
30.000
7000277100
7000277100
HF/60-SWS-8-DN06
S30410106006H
DKR 1/4" 06
G 1/4”
1/4”
6.000
19.000
49.500
4.000
21.500
16.500
32.000
7000277200
7000277200
HF/60-SWS-8-DN08
S30410106008H
DKR 1/4" 08
G 1/4”
5/16”
8.000
19.000
50.000
5.500
22.000
16.500
35.000
7002132400
7002132400
HF/60-SWS-8-DN10
S30410106010
DKR 1/4" 10
G 1/4"
3/8”
10.000
19.000
52.500
7.000
23.000
17.500
40.000
7000277300
7000277300
HF/60-SWS-10-DN06
S30410110006H
DKR 3/8" 06
G 3/8”
1/4”
6.000
22.000
53.000
4.000
25.000
19.000
48.000
7000277400
7000277400
HF/60-SWS-10-DN08
S30410110008Z
DKR 3/8" 08
G 3/8”
5/16”
8.000
22.000
53.000
5.500
25.000
19.000
48.000
7000277500
7000277500
HF/60-SWS-10-DN10
S30410110010H
DKR 3/8" 10
G 3/8”
3/8”
10.000
22.000
54.500
7.000
25.000
19.000
50.000
7000277600
7000277600
HF/60-SWS-10-DN12
S30410110013H
DKR 3/8" 13
G 3/8”
1/2”
12.000
22.000
54.000
7.000
24.500
18.500
54.000
7002132500
7002132500
HF/60-SWS-12-DN06
S30410113006
DKR 1/2" 06
G 1/2"
1/4”
6.000
27.000
53.500
4.000
25.500
20.000
65.000
7000277700
7000277700
HF/60-SWS-12-DN10
S30410113010H
DKR 1/2" 10
G 1/2”
3/8”
10.000
27.000
56.500
7.000
27.000
20.500
76.000
7000277800
7000277800
HF/60-SWS-12-DN12
S30410113013H
DKR 1/2" 13
G 1/2”
1/2”
12.000
27.000
57.500
9.500
28.000
21.500
80.000
7000277900
7000277900
HF/60-SWS-16-DN12
S30410116013Z
DKR 5/8" 13
G 5/8”
1/2”
12.000
30.000
59.000
9.500
29.500
20.000
90.000
7000278000
7000278000
HF/60-SWS-16-DN16
S30410116016Z
DKR 5/8" 16
G 5/8”
5/8”
16.000
30.000
64.000
12.500
29.500
20.000
100.000
7000278100
7000278100
HF/60-SWS-20-DN12
S30410119013Z
DKR 3/4" 13
G 3/4”
1/2”
12.000
32.000
60.500
9.500
31.500
22.000
110.000
7000278200
7000278200
HF/60-SWS-20-DN16
S30410119016Z
DKR 3/4" 16
G 3/4”
5/8”
16.000
32.000
65.500
12.500
32.000
22.500
115.000
7000278300
7000278300
HF/60-SWS-20-DN19
S30410119019A
DKR 3/4" 19
G 3/4”
3/4”
19.000
32.000
73.000
15.000
34.000
24.500
130.000
7000278400
7000278400
HF/60-SWS-25-DN19
S30410125019A
DKR 1" 19
G 1”
3/4”
19.000
38.000
78.500
15.000
39.500
28.500
195.000
7000278500
7000278500
HF/60-SWS-25-DN25
S30410125025A
DKR 1" 25
G 1”
1”
25.000
38.000
86.500
19.500
39.500
28.500
240.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求