12.1 - Cam stroke plates / WF 750/1A with lubricant acc. to VDI 3357
voestalpine
12. Cam stroke plates with/without roller
Powered by
CAD模型選擇
{voest/12_ueberlaufkeile/12_1_wf750.prj},{NB=VA_Keil_18422},{IDENTNR=18422},{WF=WF 750/1A},{B=100},{L=170},{T=60},{A=60},{L1=127.86},{W=30},{V=1.000},{STK=4},{ZS=M12x40},{GEWICHT=5.76},{CTN=84833080}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
IDENTNR
Code-No.
ⁿ/ₐ
B
[mm]
L
[mm]
T
±0.01
[mm]
A
[mm]
L1
+0.05
[mm]
W
[°]
STK
Number of screwholes
ⁿ/ₐ
ZS
Cheese head screw DIN EN ISO 4762
ⁿ/ₐ
GEWICHT
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
18590
18590
100
170
45
60
143.37
20
4
M12x40
4.60
84833080
18591
18591
125
170
45
85
143.37
20
4
M12x40
5.80
84833080
18592
18592
150
170
45
110
143.37
20
4
M12x40
6.56
84833080
18596
18596
200
170
45
160
143.37
20
4
M12x40
8.80
84833080
18421
18421
100
150
45
60
127.86
30
4
M12x40
3.90
84833080
18422
18422
100
170
60
60
127.86
30
4
M12x40
5.76
84833080
18424
18424
125
150
45
85
127.86
30
4
M12x40
4.20
84833080
18425
18425
125
170
60
85
127.86
30
4
M12x40
6.30
84833080
14814
14814
150
150
45
110
127.86
30
4
M12x40
5.86
84833080
14798
14798
150
170
60
110
127.86
30
4
M12x40
8.88
84833080
18597
18597
200
150
45
160
127.86
30
4
M12x40
7.80
84833080
18598
18598
200
170
60
160
127.86
30
4
M12x40
11.70
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
12.1 - Cam stroke plates Steel hardened acc. to 3357 and Steel plasma-nitro...
voestalpine
15.06.2023
12.2 - Cam stroke plates / WF 750/1A
voestalpine
15.06.2023
12.3 - Cam stroke plates / WF 750/1A
voestalpine
15.06.2023
7.25 - Wear plates / steel hardened without lubricant, thickness = 15.1 mm
voestalpine
15.06.2023
13.6 - Cam bottom plates WF 750/1A with lubricant
voestalpine
15.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求