目錄: Vesta
Created: 14.12.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Vesta
P - FOOT MOUNTING
Vesta
Pneumatic actuators
Pneumatic cylinders with magnetic piston - ISO 6432
Fixing accessories
Powered by
CAD模型選擇
{vesta/cylinders/iso_6432/accessories/p.prj},{NB=P/16},{CODE=P/16},{BORE=16},{A=32},{B=38},{C=5.5},{D=20},{E=42},{F=32},{G=14},{H=4},{L=7},{R=13}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
BORE
Bore
[mm]
A
[mm]
B
[mm]
C
ØC
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
L
[mm]
R
[mm]
P/12
P/12
12
32
31
5.5
20
42
32
14
4
7
13
P/16
P/16
16
32
38
5.5
20
42
32
14
4
7
13
P/20
P/20
20
36
46
6.6
25
54
40
17
5
7
20
P/25
P/25
25
40
50
6.6
25
54
40
17
5
7
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求