Series G - Extra heavy load
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Die springs
Die springs to ISO 10243
Powered by
CAD模型選擇
{veith/federn/special_springs/molle_per_stampi/molle_per_stampi_iso10243/g.prj},{NB=G25-127(0)},{CODICE=G25-127},{DH=25},{DD=12.5},{LO=127},{RG=76.3},{SX=0},{S1=21.6},{F1=1648},{S2=25.4},{F2=1938},{SN=31.8},{FN=2426},{SB=45.1},{FB=3441},{MAT=Cr-Si},{BXH=5.4 x 4.6},{DE=24.4},{DE1=24.400},{B=5.400},{RG1=76.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
PX
Use % of SN
[%]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
FB
Force
[N]
MAT
Material
ⁿ/ₐ
BXH
Cross wire section
[mm]
DE
Approx. spring outside diameter
[mm]
G10-025
G10-025
10
5
25
36.8
0.000
0.000
25.000
4.3
158
5
184
6.3
232
7.7
283
Cr-Si
1.9 x 1.6
9.2
G10-032
G10-032
10
5
32
27.9
0.000
0.000
32.000
5.4
151
6.4
179
8
223
10.6
296
Cr-Si
1.9 x 1.6
9.2
G10-038
G10-038
10
5
38
23.7
0.000
0.000
38.000
6.5
154
7.6
180
9.5
225
12.6
299
Cr-Si
1.9 x 1.6
9.2
G10-044
G10-044
10
5
44
19.2
0.000
0.000
44.000
7.5
144
8.8
169
11
211
13.8
265
Cr-Si
1.9 x 1.6
9.2
G10-051
G10-051
10
5
51
16.5
0.000
0.000
51.000
8.7
144
10.2
168
12.8
211
16.2
267
Cr-Si
1.9 x 1.6
9.2
G10-064
G10-064
10
5
64
13.2
0.000
0.000
64.000
10.9
144
12.8
169
16
211
20.4
269
Cr-Si
1.9 x 1.6
9.2
G10-076
G10-076
10
5
76
10.9
0.000
0.000
76.000
12.9
141
15.2
166
19
207
25.2
275
Cr-Si
1.9 x 1.6
9.2
G10-305
G10-305
10
5
305
2.6
0.000
0.000
305.000
51.9
135
61
159
76.3
198
110.8
288
Cr-Si
1.9 x 1.6
9.2
G13-025
G13-025
12.5
6.3
25
58.5
0.000
0.000
25.000
4.3
252
5
293
6.3
369
8.1
474
Cr-Si
2.6 x 2
12.2
G13-032
G13-032
12.5
6.3
32
43.9
0.000
0.000
32.000
5.4
237
6.4
281
8
351
9.9
435
Cr-Si
2.6 x 2
12.2
G13-038
G13-038
12.5
6.3
38
36
0.000
0.000
38.000
6.5
234
7.6
274
9.5
342
12.9
464
Cr-Si
2.6 x 2
12.2
G13-044
G13-044
12.5
6.3
44
30.3
0.000
0.000
44.000
7.5
227
8.8
267
11
333
14.1
427
Cr-Si
2.6 x 2
12.2
G13-051
G13-051
12.5
6.3
51
26.2
0.000
0.000
51.000
8.7
228
10.2
267
12.8
335
17.4
456
Cr-Si
2.6 x 2
12.2
G13-064
G13-064
12.5
6.3
64
21.2
0.000
0.000
64.000
10.9
231
12.8
271
16
339
21
445
Cr-Si
2.6 x 2
12.2
G13-076
G13-076
12.5
6.3
76
17.1
0.000
0.000
76.000
12.9
221
15.2
260
19
325
26.4
451
Cr-Si
2.6 x 2
12.2
G13-089
G13-089
12.5
6.3
89
14.5
0.000
0.000
89.000
15.1
219
17.8
258
22.3
323
31.5
457
Cr-Si
2.6 x 2
12.2
G13-102
G13-102
12.5
6.3
102
12.7
0.000
0.000
102.000
17.3
220
20.4
259
25.5
324
36
457
Cr-Si
2.6 x 2
12.2
G13-305
G13-305
12.5
6.3
305
4.3
0.000
0.000
305.000
51.9
223
61
262
76.3
328
111.3
479
Cr-Si
2.6 x 2
12.2
G16-025
G16-025
16
8
25
118
0.000
0.000
25.000
4.3
507
5
590
6.3
743
8.5
1003
Cr-Si
3.2 x 2.9
15.2
G16-032
G16-032
16
8
32
89
0.000
0.000
32.000
5.4
481
6.4
570
8
712
11
979
Cr-Si
3.2 x 2.9
15.2
G16-038
G16-038
16
8
38
72.1
0.000
0.000
38.000
6.5
469
7.6
548
9.5
685
13.2
952
Cr-Si
3.2 x 2.9
15.2
G16-044
G16-044
16
8
44
60.9
0.000
0.000
44.000
7.5
457
8.8
536
11
670
14.7
895
Cr-Si
3.2 x 2.9
15.2
G16-051
G16-051
16
8
51
52.3
0.000
0.000
51.000
8.7
455
10.2
533
12.8
669
17.7
926
Cr-Si
3.2 x 2.9
15.2
G16-064
G16-064
16
8
64
41.2
0.000
0.000
64.000
10.9
449
12.8
527
16
659
21.9
902
Cr-Si
3.2 x 2.9
15.2
G16-076
G16-076
16
8
76
34.1
0.000
0.000
76.000
12.9
440
15.2
518
19
648
27.8
948
Cr-Si
3.2 x 2.9
15.2
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Series R - Heavy load
Veith
08.10.2009
SZ 8040 - System spring for especially heavy load
Steinel Normalien
14.05.2024
G Ø 1 - Extra heavy load
RCM
27.11.2019
241.17. - High performance compression spring, XLF, Colour Yellow, DIN ISO ...
FIBRO
21.07.2023
Series A - Ultra heavy load
Veith
08.10.2009
G Ø 20 - Extra heavy load
Special Springs
22.05.2024
Series V - Light load
Veith
08.10.2009
Series VL - Extra light load
Veith
08.10.2009
Hollow shaft (FS type)
NISSEI Corporation
22.09.2022
V Ø 13 - Light load
Berger Tools
18.06.2020
26003 - Compression springs ISO 10243, very heavy load
norelem
26.06.2024
241.00.1. - Pipe plug (for compresssion spring adjustement)
FIBRO
21.07.2023
V Ø 16 - Light load
Berger Tools
18.06.2020
SIED - proximity sensor
Festo
21.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求