KE 1000 - ISO 11901 Standard
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Nitrogen gas Cylinders
KE
KE 1000
Powered by
CAD模型選擇
{veith/federn/special_springs/cilindri_ad_azoto/ke/ke_1000/ke_1000_asmtab.prj},{NB=KE1000-016-A(0-1500-senza000)},{CU=16},{L=100},{LMIN=84},{RC=1},{D=38},{P=150},{PMIN=20},{F0=1060},{F1=2335},{VERS=1000},{TAPPO=1},{VER=15},{SKUDOH=35.000},{V=30,1},{S=7,07},{W=0,45},{CCS=si},{CS1=0,'-',3, 'MICRO STANDARD'},{FISX='senza','senza','FC38A','FC 38 A','FCQ38A','FCQ 38A','FS2A38','FS2A 38','FSA38','FSA 38','upside down mounting','upside down mounting'},{RX1=0,'-',1,'RSMTCD',3,'BDSM1+RSMTCD',4,'BDSM2+RSMTCD',5,'BDSM2-45+RSMTCD'},{RX11=0,'-',1,'RSMTCD'},{RX2=0,'-'},{RX22=0,'-'},{RX3=0,'-'},{RX33=0,'-'},{T1=0,'-',1,'TSMM8'},{T2=0,'-'},{T3=0,'-'},{SCUDO1=1,'-'},{SCUDO2=0,'Skudo',1,'-'},{CODICE1=KE1000-016-A},{CX=0},{PX=150},{SKUDO=0},{FIS=senza},{CS=0},{R=0},{T=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODICE
Code
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
P
Pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Initial force
[daN]
F1
Final force
[daN]
V
Volume
[cm3]
S
superficie
[cm2]
W
Weight
[Kg]
KE1000-006-A
KE1000-006-A
6
61
55
1
38
150
20
1060
2475
10,7
7,07
0,34
KE1000-010-A
KE1000-010-A
10
78
68
1
38
150
20
1060
2385
18,5
7,07
0,4
KE1000-016-A
KE1000-016-A
16
100
84
1
38
150
20
1060
2335
30,1
7,07
0,45
KE1000-025-A
KE1000-025-A
25
135
110
1
38
150
20
1060
2257
48,9
7,07
0,54
KE1000-032-A
KE1000-032-A
32
167
135
1
38
150
20
1060
2119
66,9
7,07
0,63
KE1000-040-A
KE1000-040-A
40
195
155
1
38
150
20
1060
2177
81,5
7,07
0,7
KE1000-050-A
KE1000-050-A
50
230
180
1
38
150
20
1060
2214
99,7
7,07
0,79
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求